Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
416297
Description | D | L | d | l | Weight | Hardness 40 Shore A | Hardness 55 Shore A | Hardness 70 Shore A | |||||||||
Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | ||||||
DVA.6-10-10-M5-12-* | 10 | 10 | M5 | 12 | 2 | 416991 | 46 | 3 | 14 | 413381 | 59 | 3 | 20 | 418791 | 113 | 3 | 40 |
DVA.6-20-15-M6-18-* | 20 | 15 | M6 | 18 | 9 | 416997 | 84 | 5 | 17 | 413397 | 194 | 4 | 48 | 418797 | 321 | 4 | 78 |
DVA.6-20-24-M6-18-* | 20 | 24 | M6 | 18 | 10 | 416101 | 82 | 6 | 14 | 413401 | 130 | 6 | 22 | 418801 | 330 | 6 | 55 |
DVA.6-25-20-M6-18-* | 25 | 20 | M6 | 18 | 15 | 416107 | 84 | 5 | 17 | 413407 | 190 | 5 | 38 | 418807 | 495 | 5 | 96 |
DVA.6-30-30-M8-18-* | 30 | 30 | M8 | 18 | 24 | 416111 | 190 | 8 | 25 | 413411 | 260 | 8 | 35 | 418811 | 630 | 8 | 84 |
DVA.6-30-36-M8-20-* | 30 | 36 | M8 | 20 | 39 | 416121 | 180 | 9 | 20 | 413421 | 320 | 9 | 36 | 418821 | 650 | 9 | 72 |
DVA.6-35-40-M8-23-* | 35 | 40 | M8 | 23 | 45 | 416131 | 260 | 10 | 26 | 413431 | 300 | 10 | 30 | 418831 | 630 | 10 | 63 |
DVA.6-50-50-M10-28-* | 50 | 50 | M10 | 28 | 110 | 416137 | 481 | 13 | 38 | 413437 | 740 | 13 | 59 | 418837 | 1656 | 13 | 132 |
DVA.6-50-61-M8-28-* | 50 | 61 | M8 | 28 | 114 | 416141 | 490 | 15 | 32 | 413441 | 600 | 15 | 39 | 418841 | 1520 | 15 | 100 |
DVA.6-50-68-M10-28-* | 50 | 68 | M10 | 28 | 131 | 416151 | 490 | 17 | 29 | 413451 | 890 | 17 | 52 | 418851 | 1950 | 17 | 115 |
DVA.6-70-58-M12-37-* | 70 | 58 | M12 | 37 | 258 | 416171 | 769 | 15 | 53 | 413471 | 1332 | 15 | 92 | 418871 | 1923 | 15 | 133 |
DVA.6-75-89-M12-37-* | 75 | 89 | M12 | 37 | 373 | 416181 | 971 | 22 | 44 | 413481 | 1680 | 22 | 76 | 418881 | 2328 | 22 | 105 |
Description | D | L | d | l | Weight | Hardness 40 Shore A | Hardness 55 Shore A | Hardness 70 Shore A | |||||||||
Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | ||||||
DVA.6-10-10-SST-M5-12-55 | 10 | 10 | M5 | 12 | 2 | On request | 46 | 3 | 14 | 410499 | 59 | 3 | 20 | On request | 113 | 3 | 40 |
DVA.6-20-15-SST-M6-18-55 | 20 | 15 | M6 | 18 | 9 | 84 | 5 | 17 | 410500 | 194 | 4 | 48 | 321 | 4 | 78 | ||
DVA.6-20-24-SST-M6-18-55 | 20 | 24 | M6 | 18 | 10 | 82 | 6 | 14 | 410501 | 130 | 6 | 22 | 330 | 6 | 55 | ||
DVA.6-25-20-SST-M6-18-55 | 25 | 20 | M6 | 18 | 15 | 84 | 5 | 17 | 410503 | 190 | 5 | 38 | 495 | 5 | 96 | ||
DVA.6-30-30-SST-M8-18-55 | 30 | 30 | M8 | 18 | 24 | 190 | 8 | 25 | 410505 | 260 | 8 | 35 | 630 | 8 | 84 | ||
DVA.6-30-36-SST-M8-20-55 | 30 | 36 | M8 | 20 | 39 | 180 | 9 | 20 | 410507 | 320 | 9 | 36 | 650 | 9 | 72 | ||
DVA.6-35-40-SST-M8-23-55 | 35 | 40 | M8 | 23 | 45 | 260 | 10 | 26 | 410511 | 300 | 10 | 30 | 630 | 10 | 63 | ||
DVA.6-50-50-SST-M10-28-55 | 50 | 50 | M10 | 28 | 110 | 481 | 13 | 38 | 410519 | 740 | 13 | 59 | 1656 | 13 | 132 | ||
DVA.6-50-61-SST-M8-28-55 | 50 | 61 | M8 | 28 | 114 | 490 | 15 | 32 | 410521 | 600 | 15 | 39 | 1520 | 15 | 100 | ||
DVA.6-50-68-SST-M10-28-55 | 50 | 68 | M10 | 28 | 131 | 490 | 17 | 29 | 410523 | 890 | 17 | 52 | 1950 | 17 | 115 | ||
DVA.6-70-58-SST-M12-37-55 | 70 | 58 | M12 | 37 | 258 | 769 | 15 | 53 | 410551 | 1332 | 15 | 92 | 1923 | 15 | 133 | ||
DVA.6-75-89-SST-M12-37-55 | 75 | 89 | M12 | 37 | 373 | 971 | 22 | 44 | 410561 | 1680 | 22 | 76 | 2328 | 22 | 105 |
Description | D | L | d | h | Weight | Hardness 40 Shore A | Hardness 55 Shore A | Hardness 70 Shore A | |||||||||
Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | ||||||
DVA.7-10-10-M5-* | 10 | 10 | M5 | 5 | 2 | 416271 | 46 | 3 | 14 | 413571 | 59 | 3 | 20 | 418971 | 113 | 3 | 40 |
DVA.7-20-15-M6-* | 20 | 15 | M6 | 6 | 7 | 416297 | 84 | 5 | 17 | 413597 | 194 | 4 | 48 | 418997 | 321 | 4 | 78 |
DVA.7-20-24-M6-* | 20 | 24 | M6 | 6 | 8 | 416301 | 82 | 6 | 14 | 413601 | 130 | 6 | 22 | 419001 | 330 | 6 | 55 |
DVA.7-25-20-M6-* | 25 | 20 | M6 | 6 | 15 | 416307 | 84 | 5 | 17 | 413607 | 190 | 5 | 38 | 419007 | 495 | 5 | 96 |
DVA.7-30-30-M8-* | 30 | 30 | M8 | 8 | 28 | 416311 | 190 | 8 | 25 | 413611 | 260 | 8 | 35 | 419011 | 630 | 8 | 84 |
DVA.7-30-36-M8-* | 30 | 36 | M8 | 8 | 30 | 416321 | 180 | 9 | 20 | 413621 | 320 | 9 | 36 | 419021 | 650 | 9 | 72 |
DVA.7-35-40-M8-* | 35 | 40 | M8 | 8 | 43 | 416331 | 260 | 10 | 26 | 413631 | 300 | 10 | 30 | 419031 | 630 | 10 | 63 |
DVA.7-50-50-M10-* | 50 | 50 | M10 | 10 | 100 | 416337 | 481 | 13 | 38 | 413637 | 835 | 13 | 67 | 419037 | 1147 | 13 | 92 |
DVA.7-50-61-M8-* | 50 | 61 | M8 | 8 | 114 | 416341 | 490 | 15 | 32 | 413641 | 600 | 15 | 39 | 419041 | 1520 | 15 | 100 |
DVA.7-50-68-M10-* | 50 | 68 | M10 | 10 | 120 | 416351 | 490 | 17 | 29 | 413651 | 890 | 17 | 52 | 419051 | 1950 | 17 | 115 |
DVA.7-70-58-M12-* | 70 | 58 | M12 | 12 | 230 | 416371 | 890 | 15 | 61 | 413671 | 1390 | 15 | 96 | 419071 | 1923 | 15 | 133 |
DVA.7-75-89-M12-* | 75 | 89 | M12 | 12 | 373 | 416381 | 971 | 22 | 44 | 413681 | 1675 | 22 | 75 | 419081 | 2328 | 22 | 105 |
Description | D | L | d | h | Weight | Hardness 40 Shore A | Hardness 55 Shore A | Hardness 70 Shore A | |||||||||
Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | ||||||
DVA.7-10-10-SST-M5-55 | 10 | 10 | M5 | 5 | 2 | On request | 46 | 3 | 14 | 410581 | 59 | 3 | 20 | On request | 113 | 3 | 40 |
DVA.7-20-15-SST-M6-55 | 20 | 15 | M6 | 6 | 7 | 84 | 5 | 17 | 410597 | 194 | 4 | 48 | 321 | 4 | 78 | ||
DVA.7-20-24-SST-M6-55 | 20 | 24 | M6 | 6 | 8 | 82 | 6 | 14 | 410601 | 130 | 6 | 22 | 330 | 6 | 55 | ||
DVA.7-25-20-SST-M6-55 | 25 | 20 | M6 | 6 | 15 | 84 | 5 | 17 | 410606 | 190 | 5 | 38 | 495 | 5 | 96 | ||
DVA.7-30-30-SST-M8-55 | 30 | 30 | M8 | 8 | 28 | 190 | 8 | 25 | 410611 | 260 | 8 | 35 | 630 | 8 | 84 | ||
DVA.7-30-36-SST-M8-55 | 30 | 36 | M8 | 8 | 30 | 180 | 9 | 20 | 410613 | 320 | 9 | 36 | 650 | 9 | 72 | ||
DVA.7-35-40-SST-M8-55 | 35 | 40 | M8 | 8 | 43 | 260 | 10 | 26 | 410621 | 300 | 10 | 30 | 630 | 10 | 63 | ||
DVA.7-50-50-SST-M10-55 | 50 | 50 | M10 | 10 | 100 | 481 | 13 | 38 | 410627 | 835 | 13 | 67 | 1147 | 13 | 92 | ||
DVA.7-50-61-SST-M8-55 | 50 | 61 | M8 | 8 | 114 | 490 | 15 | 32 | 410631 | 600 | 15 | 39 | 1520 | 15 | 100 | ||
DVA.7-50-68-SST-M10-55 | 50 | 68 | M10 | 10 | 120 | 490 | 17 | 29 | 410633 | 890 | 17 | 52 | 1950 | 17 | 115 | ||
DVA.7-70-58-SST-M12-55 | 70 | 58 | M12 | 12 | 230 | 890 | 15 | 61 | 410651 | 1390 | 15 | 96 | 1923 | 15 | 133 | ||
DVA.7-75-89-SST-M12-55 | 75 | 89 | M12 | 12 | 373 | 971 | 22 | 44 | 410661 | 1675 | 22 | 75 | 2328 | 22 | 105 |
Part Number
|
---|
416297 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max load unit (N) | d | L (mm) | D (mm) | Material | h | l | Stiffness unit | Max deflection unit | Sub execution | High performing lines | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.08 € | 20 | 4 Days | 84 | M6 | 15 | 20 | [Others] Rubber-Steel | 6 | - | 17 | 5 | DVA.7 | - | DVA.7-20-15-M6-40 |
Loading...
This page is Rubber-metal buffers / projectile shape / external thread, steel, stainless steel / NR / A40, A55, A70 / DVA.6 DVA.7 / ELESA, part number 416297.
You can find the detail information about specifications and dimensions on part number 416297.
Configure
Basic Attributes
Material
l
High performing lines
Type
Max load unit(N)
d
L(mm)
D(mm)
h
Stiffness unit
Max deflection unit
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
410503 |
410505 |
410507 |
416301 |
416307 |
416311 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max load unit (N) | d | L (mm) | D (mm) | Material | h | l | Stiffness unit | Max deflection unit | Sub execution | High performing lines | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.08 € | 20 | Available | 4 Days | 190 | M6 | 20 | 25 | [Others] Rubber-Stainless steel | - | 18 | 38 | 5 | DVA.6-SST | Inox | DVA.6-25-20-SST-M6-18-55 | |
4.75 € | 1 | Available |
Same day
Stock | 260 | M8 | 30 | 30 | [Others] Rubber-Stainless steel | - | 18 | 35 | 8 | DVA.6-SST | Inox | DVA.6-30-30-SST-M8-18-55 | |
5.17 € | 1 | Available |
Same day
Stock | 320 | M8 | 36 | 30 | [Others] Rubber-Stainless steel | - | 20 | 36 | 9 | DVA.6-SST | Inox | DVA.6-30-36-SST-M8-20-55 | |
1.19 € | 1 | Available |
Same day
Stock | 82 | M6 | 24 | 20 | [Others] Rubber-Steel | 6 | - | 14 | 6 | DVA.7 | - | DVA.7-20-24-M6-40 | |
1.30 € | 1 | Available |
Same day
Stock | 84 | M6 | 20 | 25 | [Others] Rubber-Steel | 6 | - | 17 | 5 | DVA.7 | - | DVA.7-25-20-M6-40 | |
1.98 € | 1 | Available |
Same day
Stock | 190 | M8 | 30 | 30 | [Others] Rubber-Steel | 8 | - | 25 | 8 | DVA.7 | - | DVA.7-30-30-M8-40 |