EGH.SOFT - Cylindrical lobe handle -Soft-touch technopolymer

EGH.SOFT - Cylindrical lobe handle -Soft-touch technopolymer
  • Volume Discount
Cylindrical lobe handle.
High-resilience polypropylene based (PP) technopolymer, coated with "soft-touch" thermoplastic elastomer (TPE) chemically bonded, hardness 70 Shore A, black colour, matte finish.
The coating material is certified in compliance with FDA (U.S. Food and Drug Administration).
Plain blind hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

286151-C1

Part Number
286151-C1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.42 €

25 Available 4 Days

Loading...

  1. 1

Basic information

d 8 Material Technopolymer D(φ) 22
L(mm) 85 d1 18 h 60
High performing lines Soft Type of assembly Blind hole Description EGH.85 N-8-C1-SOFT

This page is EGH.SOFT - Cylindrical lobe handle -Soft-touch technopolymer, part number 286151-C1.
You can find the detail information about specifications and dimensions on part number 286151-C1.

Tech Support