FRB+C - Flange -for bayonet cap technopolymer

FRB+C - Flange -for bayonet cap technopolymer
  • Volume Discount
Flange for bayonet cap in polished zinc-plated steel with quick connect, polypropylene-based technopolymer filter basket and packing rings in cork impregnated with MGS rubber.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9201

Part Number
9201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.18 €

1 Available 3 Days

Loading...

  1. 1

Basic information

d1 49 d2 83 d3 58
d4 39 d5 72 l 94.5
L 114.5 l1 20 l2 7
Material Technopolymer-Steel Description FRB+C

This page is FRB+C - Flange -for bayonet cap technopolymer, part number 9201.
You can find the detail information about specifications and dimensions on part number 9201.

Tech Support