FRF+C - Flange -for threaded cap technopolymer

FRF+C - Flange -for threaded cap technopolymer
  • Volume Discount
Flange for threaded cap in glass fibre reinforced polyamide-based technopolymer, polypropylene-based technopolymer filter basket and packing rings in cork impregnated with MGS rubber.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9101

Part Number
9101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.24 €

1 Available 3 Days

Loading...

  1. 1

Basic information

d G 1¼ d1 49 d2 83
d3 56 d5 72 l 93.5
L 118 l1 24.5 l2 10.5
Material Technopolymer Description FRF+C

Tech Support