Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
111045
Part Number
|
---|
111045 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | d | d' | Diameter | f' | L | l1 | l2 | Material | High performing lines | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
92.82 € | 1 | Available | 1 Day | 381 | M12 | 12.5 | M12 | 381±0.5 | 418 | 46.5 | 325 | Stainless steel | Inox | HCK-GL-SST | HCK.381-GL-SST-M12 |
Loading...
A | 20 | B | 33 | C | 33 |
---|---|---|---|---|---|
torque 1 | 12 | r | 18.5 |
This page is HCK. - Column level indicators -with transparent protection for glycol-based solutions technopolymer, part number 111045.
You can find the detail information about specifications and dimensions on part number 111045.
Configure
Basic Attributes
Type
f(mm)
d
d'
Diameter
f'
L
l1
l2
Material
High performing lines
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
111014 |
111015 |
111024 |
111025 |
111054 |
111055 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | f (mm) | d | d' | Diameter | f' | L | l1 | l2 | Material | High performing lines | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.11 € | 1 | Available | 1 Day | 127 | M12 | 12.5 | M12 | 127±0.5 | 164 | 46.5 | 71 | Pyrex glass | - | HCK-GL | HCK.127-GL-M12 | |
56.83 € | 1 | Available | 1 Day | 127 | M12 | 12.5 | M12 | 127±0.5 | 164 | 46.5 | 71 | Pyrex glass | Inox | HCK-GL-SST | HCK.127-GL-SST-M12 | |
51.68 € | 1 | Available | 1 Day | 176 | M12 | 12.5 | M12 | 176±0.5 | 213 | 46.5 | 120 | Pyrex glass | - | HCK-GL | HCK.176-GL-M12 | |
62.37 € | 1 | Available | 1 Day | 176 | M12 | 12.5 | M12 | 176±0.5 | 213 | 46.5 | 120 | Stainless steel | Inox | HCK-GL-SST | HCK.176-GL-SST-M12 | |
101.11 € | 1 | Available | 1 Day | 508 | M12 | 12.5 | M12 | 508±0.5 | 545 | 46.5 | 452 | Pyrex glass | - | HCK-GL | HCK.508-GL-M12 | |
111.83 € | 1 | Available |
Same day
Stock | 508 | M12 | 12.5 | M12 | 508±0.5 | 545 | 46.5 | 452 | Pyrex glass | Inox | HCK-GL-SST | HCK.508-GL-SST-M12 |