Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11354-R
Part Number
|
---|
11354-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | A | B | C | d | d' | Diameter | e | f' | L | m | torque 1 | r | Thermometer scale °F | Thermometer scale °C | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.49 € | 1 | Available |
Same day
Stock | 127 | 23 | 18 | 31 | M10 | 10.5 | M10 | 80 | 127 | 161 | 23 | 12 | 17 | 32÷210 | 0÷100 | HCX.127/T-M10 |
Loading...
Material | Technopolymer |
---|
This page is HCX. - Column level indicators -Technopolymer, part number 11354-R.
You can find the detail information about specifications and dimensions on part number 11354-R.
Configure
Stock
Basic Attributes
Type
f(mm)
A
B
C
d
d'
Diameter
e
f'
L
m
torque 1
r
Thermometer scale °F
Thermometer scale °C
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
11347-R |
11349 |
11351 |
11357-R |
11361 |
11367-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | f (mm) | A | B | C | d | d' | Diameter | e | f' | L | m | torque 1 | r | Thermometer scale °F | Thermometer scale °C | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.85 € | 1 | Available | 4 Days | 76 | 22 | 16 | 27 | M10 | 10.5 | M10 | 40 | 76 | 107 | 18 | 12 | 15.5 | 68÷210 | 20÷100 | HCX.76/T-M10 | |
22.07 € | 1 | Available |
Same day
Stock | 127 | 23 | 18 | 31 | M10 | 10.5 | M10 | 80 | 127 | 161 | 23 | 12 | 17 | - | - | HCX.127-M10 | |
22.07 € | 1 | Available | 5 Days | 127 | 23 | 18 | 31 | M12 | 12.5 | M12 | 80 | 127 | 161 | 23 | 12 | 17 | - | - | HCX.127-M12 | |
30.49 € | 1 | Available |
Same day
Stock | 127 | 23 | 18 | 31 | M12 | 12.5 | M12 | 80 | 127 | 161 | 23 | 12 | 17 | 32÷210 | 0÷100 | HCX.127/T-M12 | |
44.11 € | 1 | Available | 4 Days | 254 | 21 | 18 | 35 | M12 | 12.5 | M12 | 203 | 254 | 291 | 26 | 10 | 18.5 | - | - | HCX.254-M12 | |
59.14 € | 1 | Available |
Same day
Stock | 254 | 21 | 18 | 35 | M12 | 12.5 | M12 | 203 | 254 | 291 | 26 | 10 | 18.5 | 32÷210 | 0÷100 | HCX.254/T-M12 |