HCY-E - Column level indicators -with MIN level electrical sensor technopolymer (Part Numbers - CAD Download)

HCY-E - Column level indicators -with MIN level electrical sensor technopolymer
  • Volume Discount
Column level indicators with MIN level electrical sensor in transparent polyamide-base technopolymer, screws in nickel-plated brass with hexagon socket, step-shaped O-ring packing rings in NBR synthetic rubber, float in technopolymer, block with watertight sensor, connector with right side outlet and white lacquered aluminium contrast screen.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
111121
111122
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
f
(mm)
d d' Diameter e f' L l1 torque 1 Description

139.28 €

1 Available Same day

Stock

254M1212.5M122192542862910HCY.254-E-NO-M12

145.40 €

1 Available Same day

Stock

254M1212.5M122192542862910HCY.254-E-NC-M12

Loading...

  1. 1

Basic information

A 16 A1 16 B 29
C 32 H 46 h1 37
l 40 m 16 Material Technopolymer
r 20

Tech Support