Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
111388
Part Number
|
---|
111388 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | B | C | e | f' | L | m | r | Thermometer scale °F | Thermometer scale °C | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.71 € | 1 | Available |
Same day
Stock | 254 | 15 | 24 | 203 | 254 | 278 | 25 | 12.5 | - | - | HCZ-VT | HCZ.254-VT-M12 |
Loading...
A | 23.5 | d | M12 | d' | 12.5 |
---|---|---|---|---|---|
Diameter | M12 | Material | Technopolymer | torque 1 | 6 |
High performing lines | SUPER-Technopolymer |
This page is HCZ-VT - Column level indicators -SUPER-technopolymer assembly screws with or without protection frame, part number 111388.
You can find the detail information about specifications and dimensions on part number 111388.
Configure
Stock
Basic Attributes
Thermometer scale °F
Thermometer scale °C
Type
f(mm)
B
C
e
f'
L
m
r
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
111383-R |
111385 |
111386 |
111389-R |
111392 |
111393-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | f (mm) | B | C | e | f' | L | m | r | Thermometer scale °F | Thermometer scale °C | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.87 € | 1 | Available |
Same day
Stock | 76 | 15 | 22 | 40 | 76 | 99 | 18 | 11.5 | 68÷210 | 20÷100 | HCZ/T-VT | HCZ.76/T-VT-M12 | |
17.07 € | 1 | Available | 4 Days | 127 | 15 | 22 | 80 | 127 | 150 | 23 | 11.5 | - | - | HCZ-VT | HCZ.127-VT-M12 | |
21.08 € | 1 | Available |
Same day
Stock | 127 | 15 | 22 | 80 | 127 | 150 | 23 | 11.5 | 32÷210 | 0÷100 | HCZ/T-VT | HCZ.127/T-VT-M12 | |
37.18 € | 1 | Available |
Same day
Stock | 254 | 15 | 24 | 203 | 254 | 278 | 25 | 12.5 | 32÷210 | 0÷100 | HCZ/T-VT | HCZ.254/T-VT-M12 | |
17.89 € | 1 | Available |
Same day
Stock | 76 | 17.5 | 27 | 40 | 76 | 105 | 18 | 14.5 | - | - | HCZ-P-VT | HCZ.76-P-VT-M12 | |
25.63 € | 1 | Available |
Same day
Stock | 76 | 17.5 | 27 | 40 | 76 | 105 | 18 | 14.5 | 68÷210 | 20÷100 | HCZ/T-P-VT | HCZ.76/T-P-VT-M12 |