LV.A-SST - Levelling elements -Technopolymer base stainless steel stem

LV.A-SST - Levelling elements -Technopolymer base stainless steel stem
  • Volume Discount
Levelling elements with base in black glass fibre reinforced polyamide-based technopolymer, stem with threaded AISI 304 stainless steel joint with adjusting hexagon and option of having it without no-slip disk or with SBR rubber no-slip disk fixed to the base.
The special knurling under the lower lip of the base provides excellent stability and grip when using the levelling element without no-slip disk even on surfaces that are not perfectly flat.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
323121
323125
323221
323225
323231
323321
323325
323331
323421
323431
323441
323521
323525
323541
323561
323621
323625
323641
323661
323725
323741
323761
323781
323825
323861
323881
324005
324011
324021
324025
324031
324061
324065
324071
324075
324081
324085
324101
324105
324111
324115
324121
324125
324221
324225
324231
324321
324325
324331
324421
324431
324441
324521
324525
324541
324561
324621
324625
324641
324661
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l1 Articulation Ø Sub execution Description

11.95 €

4 Available 4 Days 3314LV.A-SSTLV.A-60-14-SST-M8x43

12.74 €

4 Available 4 Days 3314LV.A-SSTLV.A-60-14-SST-M8x68

11.51 €

4 Available 4 Days 3314LV.A-SSTLV.A-60-14-SST-M10x43

12.54 €

4 Available 5 Days 3314LV.A-SSTLV.A-60-14-SST-M10x68

15.51 €

4 Available 4 Days 3314LV.A-SSTLV.A-60-14-SST-M10x98

11.09 €

4 Available 4 Days 3314LV.A-SSTLV.A-60-14-SST-M12x43

12.12 €

4 Available 4 Days 3314LV.A-SSTLV.A-60-14-SST-M12x68

14.76 €

4 Available 4 Days 3314LV.A-SSTLV.A-60-14-SST-M12x98

14.59 €

4 Available 4 Days 3314LV.A-SSTLV.A-60-14-SST-M14x68

17.80 €

4 Available 4 Days 3314LV.A-SSTLV.A-60-14-SST-M14x98

19.36 €

4 Available 4 Days 3314LV.A-SSTLV.A-60-14-SST-M14x148

16.08 €

4 Available 4 Days 3314LV.A-SSTLV.A-60-14-SST-M16x68

18.17 €

4 Available 4 Days 3314LV.A-SSTLV.A-60-14-SST-M16x108

20.11 €

4 Available 4 Days 3314LV.A-SSTLV.A-60-14-SST-M16x148

21.96 €

4 Available 4 Days 3314LV.A-SSTLV.A-60-14-SST-M16x168

25.21 €

4 Available 4 Days 4324LV.A-SSTLV.A-60-24-SST-M16x58

27.94 €

4 Available 4 Days 4324LV.A-SSTLV.A-60-24-SST-M16x98

31.81 €

4 Available 4 Days 4324LV.A-SSTLV.A-60-24-SST-M16x138

34.01 €

4 Available 4 Days 4324LV.A-SSTLV.A-60-24-SST-M16x158

29.24 €

4 Available 4 Days 4324LV.A-SSTLV.A-60-24-SST-M20x98

34.56 €

4 Available 4 Days 4324LV.A-SSTLV.A-60-24-SST-M20x138

36.61 €

4 Available 4 Days 4324LV.A-SSTLV.A-60-24-SST-M20x158

39.82 €

4 Available 4 Days 4324LV.A-SSTLV.A-60-24-SST-M20x198

31.33 €

4 Available 4 Days 4324LV.A-SSTLV.A-60-24-SST-M24x98

37.16 €

4 Available 4 Days 4324LV.A-SSTLV.A-60-24-SST-M24x158

40.79 €

4 Available 4 Days 4324LV.A-SSTLV.A-60-24-SST-M24x198

13.20 €

4 Available 1 Day 2814LV.A-SSTLV.A-70-14-SST-M8x43

14.06 €

4 Available 1 Day 2814LV.A-SSTLV.A-70-14-SST-M8x68

12.76 €

1 Available Same day

Stock

2814LV.A-SSTLV.A-70-14-SST-M10x43

13.86 €

1 Available Same day

Stock

2814LV.A-SSTLV.A-70-14-SST-M10x68

16.68 €

1 Available Same day

Stock

2814LV.A-SSTLV.A-70-14-SST-M10x98

12.32 €

1 Available Same day

Stock

2814LV.A-SSTLV.A-70-14-SST-M12x43

13.40 €

1 Available Same day

Stock

2814LV.A-SSTLV.A-70-14-SST-M12x68

15.97 €

4 Available 1 Day 2814LV.A-SSTLV.A-70-14-SST-M12x98

16.13 €

1 Available Same day

Stock

2814LV.A-SSTLV.A-70-14-SST-M14x68

19.27 €

1 Available Same day

Stock

2814LV.A-SSTLV.A-70-14-SST-M14x98

20.86 €

1 Available Same day

Stock

2814LV.A-SSTLV.A-70-14-SST-M14x148

17.29 €

4 Available 1 Day 2814LV.A-SSTLV.A-70-14-SST-M16x68

19.32 €

4 Available 1 Day 2814LV.A-SSTLV.A-70-14-SST-M16x108

21.30 €

1 Available Same day

Stock

2814LV.A-SSTLV.A-70-14-SST-M16x148

23.08 €

1 Available Same day

Stock

2814LV.A-SSTLV.A-70-14-SST-M16x168

12.34 €

1 Available Same day

Stock

3314LV.A-SSTLV.A-80-14-SST-M8x43

13.27 €

1 Available Same day

Stock

3314LV.A-SSTLV.A-80-14-SST-M8x68

11.95 €

4 Available 1 Day 3314LV.A-SSTLV.A-80-14-SST-M10x43

12.98 €

4 Available 1 Day 3314LV.A-SSTLV.A-80-14-SST-M10x68

15.93 €

4 Available 1 Day 3314LV.A-SSTLV.A-80-14-SST-M10x98

11.42 €

4 Available 1 Day 3314LV.A-SSTLV.A-80-14-SST-M12x43

12.52 €

4 Available 1 Day 3314LV.A-SSTLV.A-80-14-SST-M12x68

15.18 €

4 Available 5 Days 3314LV.A-SSTLV.A-80-14-SST-M12x98

15.07 €

1 Available Same day

Stock

3314LV.A-SSTLV.A-80-14-SST-M14x68

18.22 €

1 Available Same day

Stock

3314LV.A-SSTLV.A-80-14-SST-M14x98

19.80 €

4 Available 1 Day 3314LV.A-SSTLV.A-80-14-SST-M14x148

16.46 €

4 Available 1 Day 3314LV.A-SSTLV.A-80-14-SST-M16x68

18.59 €

4 Available 1 Day 3314LV.A-SSTLV.A-80-14-SST-M16x108

20.68 €

4 Available 1 Day 3314LV.A-SSTLV.A-80-14-SST-M16x148

22.95 €

4 Available 1 Day 3314LV.A-SSTLV.A-80-14-SST-M16x168

25.65 €

1 Available Same day

Stock

4324LV.A-SSTLV.A-80-24-SST-M16x58

28.38 €

1 Available Same day

Stock

4324LV.A-SSTLV.A-80-24-SST-M16x98

32.14 €

4 Available 1 Day 4324LV.A-SSTLV.A-80-24-SST-M16x138

34.45 €

1 Available Same day

Stock

4324LV.A-SSTLV.A-80-24-SST-M16x158

Loading...

Basic information

Thread Material Stainless Steel High performing lines Inox

Tech Support