PLRB+C - Side mount -for bayonet cap technopolymer

PLRB+C - Side mount -for bayonet cap technopolymer
  • Volume Discount
Polyamide-based technopolymer side filling plate for bayonet cap with NBR synthetic rubber packing ring, polished zinc-plated steel flange with bayonet quick connect with flat washer in cork impregnated with MGS rubber and polypropylene-based technopolymer filter basket.
Depending on requirements, type SFN, SFP or SFW breather caps can be used.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

49401

Part Number
49401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.56 €

1 Available 3 Days

Loading...

  1. 1

Basic information

C 117 d1 49 d2 7
d4 39 f 51 f1 30
f2 9 H 90 h 18
h1 7 L 148.5 Material Technopolymer-Steel
Description PLRB+C

Tech Support