Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
452775 |
452776 |
452777 |
452778 |
452781 |
452782 |
452785 |
452786 |
452787 |
452788 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H (mm) | s (mm) | B (mm) | L (mm) | D (mm) | l3 (mm) | b1 | b3 | Diameter | l1 | l2 | R | Rolling resistance unit (N) | Carrying capacity | Dynamic carrying capacity unit (N) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.02 € | 6 | Available | 4 Days | 138 | 9 | 100 | 85 | 100 | 40 | 80 | 46 | 100 | 60 | - | - | 1800 | 1401to2600N | 1800 | RE.G2-100-SSL-H | |
72.89 € | 4 | Available | 4 Days | 170 | 11 | 140 | 110 | 125 | 50 | 105 | 70 | 125 | 73 | 85 | - | 2300 | 1401to2600N | 2300 | RE.G2-125-SSL-H | |
86.57 € | 4 | Available | 4 Days | 205 | 11 | 140 | 110 | 160 | 50 | 105 | 70 | 160 | 73 | 87 | - | 3000 | 2601to5000N | 3000 | RE.G2-160-SSL-H | |
94.29 € | 2 | Available | 4 Days | 250 | 11 | 140 | 110 | 200 | 50 | 105 | 70 | 200 | 73 | 87 | - | 3000 | 2601to5000N | 5000 | RE.G2-200-SSL-H | |
106.92 € | 4 | Available | 4 Days | 205 | 11 | 140 | 110 | 160 | 50 | 105 | 70 | 160 | 73 | 87 | 126 | 3000 | 2601to5000N | 3000 | RE.G2-160-SSF-H | |
116.03 € | 2 | Available | 4 Days | 250 | 11 | 140 | 110 | 200 | 50 | 105 | 70 | 200 | 73 | 87 | 126 | 3000 | 2601to5000N | 5000 | RE.G2-200-SSF-H | |
37.03 € | 6 | Available | 4 Days | 138 | 9 | 100 | 85 | 100 | 40 | 80 | - | 100 | 60 | - | - | 1800 | 1401to2600N | 1800 | RE.G2-100-PSL-H | |
52.80 € | 4 | Available | 4 Days | 170 | 11 | 140 | 110 | 125 | 50 | 105 | - | 125 | 73 | 85 | - | 2300 | 1401to2600N | 2300 | RE.G2-125-PSL-H | |
63.71 € | 4 | Available | 4 Days | 205 | 11 | 140 | 110 | 160 | 50 | 105 | - | 160 | 73 | 87 | - | 3000 | 2601to5000N | 3000 | RE.G2-160-PSL-H | |
69.10 € | 2 | Available | 4 Days | 250 | 11 | 140 | 110 | 200 | 50 | 105 | - | 200 | 73 | 87 | - | 3000 | 2601to5000N | 5000 | RE.G2-200-PSL-H |
Loading...
Bracket material | Steel |
---|
Configure
Basic Attributes
H(mm)
s(mm)
B(mm)
L(mm)
D(mm)
l3(mm)
b1
b3
Diameter
l1
l2
R
Rolling resistance unit(N)
Carrying capacity
Dynamic carrying capacity unit(N)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes