Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
419664 |
419665 |
419666 |
419760 |
419761 |
419762 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B | f | f1 | H | h1 | h2 | h3 | L | l2 | l3 | Guide assembly hole | Material | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.42 € | 24 | Available | 4 Days | 41 | 69 | 90 | 193 | 11 | 100 | 70 | 85 | 43 | 64 | 12 | Technopolymer | SPR-B | SPR.12-B | |
11.57 € | 24 | Available | 4 Days | 41 | 69 | 90 | 193 | 11 | 100 | 70 | 85 | 43 | 64 | 14 | Technopolymer | SPR-B | SPR.14-B | |
12.32 € | 24 | Available | 4 Days | 41 | 69 | 90 | 193 | 11 | 100 | 70 | 85 | 43 | 64 | 16 | Stainless steel | SPR-B | SPR.16-B | |
11.40 € | 24 | Available | 4 Days | 37 | 42 | 79 | 158 | 15 | 76 | 60 | 70 | 30 | 50 | 12 | Stainless steel | SPR-A | SPR.12-A | |
11.53 € | 24 | Available | 4 Days | 37 | 42 | 79 | 158 | 15 | 76 | 60 | 70 | 30 | 50 | 14 | Stainless steel | SPR-A | SPR.14-A | |
12.21 € | 24 | Available | 4 Days | 37 | 42 | 79 | 158 | 15 | 76 | 60 | 70 | 30 | 50 | 16 | Technopolymer | SPR-A | SPR.16-A |
Loading...
b1 | 11 | l1 | 8 | High performing lines | Inox |
---|
Configure
Basic Attributes
B
f
f1
H
h1
h2
h3
L
l2
l3
Guide assembly hole
Material
Sub execution
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes