TVD. - Breather caps with vacuum breaker valve -Technopolymer

TVD. - Breather caps with vacuum breaker valve -Technopolymer
  • Volume Discount
Caps with polypropylene-based technopolymer vacuum breaker valve with the option of having a packing ring and membrane gasket in FKM (green cap) or packing ring and membrane gasket in EPDM (red cap).
The membrane sealing system facilitates rapid emptying of the tank by allowing large quantities of air to enter through the cap.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61011
61021
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color-finish accessory code Description

27.19 €

1 Available Same day

Stock

C7TVD.70-1¼-FKM-C7

24.16 €

1 Available Same day

Stock

C6TVD.70-1¼-EPDM-C6

Loading...

  1. 1

Basic information

d G1 1/4 D 70 d1 33
d2 68.5 h 17 L 59
Material Technopolymer

Tech Support