Bearing housings / block shape / interference fit / lubrication port / deep groove ball bearing / UCF (419531)

Bearing housings / block shape / interference fit / lubrication port / deep groove ball bearing / UCF 419531
  • Volume Discount

Product Details:

Manufacturer part number: 419531

Brand: ELESA

Price: 50.34

Delivery time: 3 Days


Technical Data:

d: 25 mm

L: 99 mm

bearing static load: 7000

bearing dynamic load: 14000

d2 max: 50


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

419531

Part Number
419531
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d
(mm)
L
(mm)
bearing static load bearing dynamic load d2 max d2 min f H h1 h2 h3 h4 Description

50.34 €

1 Available 3 Days 2599700014000504570492236-17UCF.205-A-25-P

Loading...

  1. 1

Basic information

bracket load 17000 d1 10.5 Material Technopolymer

This page is Bearing housings / block shape / interference fit / lubrication port / deep groove ball bearing / UCF, part number 419531.
You can find the detail information about specifications and dimensions on part number 419531.

Variation of this product

Part Number
419541
419551
419561
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d
(mm)
L
(mm)
bearing static load bearing dynamic load d2 max d2 min f H h1 h2 h3 h4 Description

55.97 €

1 Available 3 Days 301131100019000605083562641-20UCF.206-A-30-P

47.76 €

1 Available 3 Days 25997000140005045704922364717UCF.205-A-25-T

53.26 €

1 Available 3 Days 3011311000190006050835626415420UCF.206-A-30-T

Tech Support