• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

VDN.FP-SST - Solid handwheels -Duroplast stainless steel hub (Part Numbers - CAD Download)

VDN.FP-SST - Solid handwheels -Duroplast stainless steel hub
  • Volume Discount
Solid handwheels.
High-strength, reinforced phenolic based (PF) Duroplast, black colour, glossy finish.
Matte anodised aluminium ring.
AISI 303 stainless steel hub, solid or with H7 reamed hole.
Available with revolving handle
The rim with internal rear scallops makes the grip and the manoeuvre of the handwheel easier.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

73786-26

Part Number
73786-26
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(Ø)
Material Handle Material Grip L
(mm)
d1
(mm)
d
(mm)
H
(mm)
D L B d1 d2 d3 d4 b d' d'' d5 External diameter l l2 m R t torque1 work1 work3 Sub execution Handle High performing lines Type of assembly Material Execution Description Weight

292.27 €

1 Available Same day

Stock

301Stainless steelStainless steel87582690--36-5894148104238823005618M1013241.31100-35VDN.FP+I-SST-Arevolving handleInoxPlain hole--VDN.300 FP+I-SST-A-26-

Loading...

  1. 1

This page is VDN.FP-SST - Solid handwheels -Duroplast stainless steel hub, part number 73786-26.
You can find the detail information about specifications and dimensions on part number 73786-26.

Variation of this product

Part Number
73695-10
73695-10-K
73695-12
73695-12-K
73713
73786-26-K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(Ø)
Material Handle Material Grip L
(mm)
d1
(mm)
d
(mm)
H
(mm)
D L B d1 d2 d3 d4 b d' d'' d5 External diameter l l2 m R t torque1 work1 work3 Sub execution Handle High performing lines Type of assembly Material Execution Description Weight

47.48 €

1 Available 1 Day 80Stainless steelStainless steel312010---14-1828434131130802810--12.8120-5VDN.FP-SST-Awithout handleInoxPlain hole--VDN.80 FP-SST-A-10-

50.64 €

1 Available 4 Days -----10-803114201828433--30802810--11.41205--without handle-Plain hole and keywayStainless steelVDN.FP-SST-AVDN.80 FP-SST-A10-K120

47.48 €

1 Available Same day

Stock

80[Phenol] Duroplast[Phenol] Duroplast312012---14-1828434131130802810--12.8120-5VDN.FP-SST-Awithout handleInoxPlain hole--VDN.80 FP-SST-A-12-

50.64 €

1 Available 4 Days -----12-803114201828434--30802810--13.81205--without handle-Plain hole and keywayStainless steelVDN.FP-SST-AVDN.80 FP-SST-A12-K115

35.97 €

1 Available 1 Day 100[Phenol] Duroplast[Phenol] Duroplast4024----15-22355451613391003612--15.3150-6VDN.FP-SSTwithout handleInoxNot drilled--VDN.100 FP-SST-

295.44 €

1 Available 4 Days -----269030187365858941488--823005618M1013229.3110035--revolving handle-Plain hole and keywayStainless steelVDN.FP+I-SST-AVDN.300 FP+I-SST-A26-K2803

Tech Support