• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

VDN.FP-SST - Solid handwheels -Duroplast stainless steel hub (Part Numbers - CAD Download)

VDN.FP-SST - Solid handwheels -Duroplast stainless steel hub
  • Volume Discount
Solid handwheels.
High-strength, reinforced phenolic based (PF) Duroplast, black colour, glossy finish.
Matte anodised aluminium ring.
AISI 303 stainless steel hub, solid or with H7 reamed hole.
Available with revolving handle
The rim with internal rear scallops makes the grip and the manoeuvre of the handwheel easier.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

73753-18-K

Part Number
73753-18-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(Ø)
Material Handle Material Grip L
(mm)
d1
(mm)
d
(mm)
H
(mm)
D L B d1 d2 d3 d4 b d' d'' d5 External diameter l l2 m R t torque1 work1 work3 Sub execution Handle High performing lines Type of assembly Material Execution Description Weight

113.70 €

1 Available 4 Days -----18-2005821403355906--602004315--20.860018--without handle-Plain hole and keywayStainless steelVDN.FP-SST-AVDN.200 FP-SST-A18-K1196

Loading...

  1. 1

Tech Support