Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
170907
Part Number
|
---|
170907 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | B | d2 | d3 | d4 | d5 | d6 | External diameter | h1 | m | R | Hole | torque1 | work3 | Sub execution | Handle | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.07 € | 1 | Available | 4 Days | 200 | 68 | 40 | 20 | 31 | - | 30 | 38 | 50 | 51 | 52 | 110 | 200 | 9 | - | - | 20 | 600 | 35 | VDT. | without handle | VDT.200 A-20 |
Loading...
Material Handle | Technopolymer | Material Grip | Technopolymer | Type of assembly | Plain hole |
---|
This page is VDT. - Solid handwheels -Technopolymer, part number 170907.
You can find the detail information about specifications and dimensions on part number 170907.
Configure
Basic Attributes
H(mm)
m
R
Type
D(Ø)
L(mm)
d1(mm)
d(mm)
h(mm)
B
d2
d3
d4
d5
d6
External diameter
h1
Hole
torque1
work3
Sub execution
Handle
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
170327 |
170505 |
170515 |
170525 |
170917 |
170927 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | B | d2 | d3 | d4 | d5 | d6 | External diameter | h1 | m | R | Hole | torque1 | work3 | Sub execution | Handle | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.72 € | 1 | Available | 13 Days | 100 | 49 | 22 | 10 | 22 | 60 | 22 | 20 | 26 | 32 | 28 | 54 | 100 | 5.5 | - | 37 | 10 | 180 | 21 | VDT+IR | fold away handle | VDT.100+IR A-10 | |
20.42 € | 1 | Available | 4 Days | 125 | 57 | 26 | 12 | 27 | - | 24 | 24 | 28 | 36 | 31 | 70 | 125 | 7 | - | - | 12 | 200 | 23 | VDT. | without handle | VDT.125 A-12 | |
27.06 € | 1 | Available | 4 Days | 125 | 57 | 26 | 12 | 27 | 65 | 24 | 24 | 28 | 36 | 31 | 70 | 125 | 7 | M8 | 47 | 12 | 200 | 23 | VDT+I | revolving handle | VDT.125+I A-12 | |
45.12 € | 1 | Available | 4 Days | 125 | 57 | 26 | 12 | 27 | 65 | 24 | 24 | 28 | 36 | 31 | 70 | 125 | 7 | - | 47 | 12 | 200 | 23 | VDT+IR | fold away handle | VDT.125+IR A-12 | |
54.52 € | 1 | Available | 4 Days | 200 | 68 | 40 | 20 | 31 | 90 | 30 | 38 | 50 | 51 | 52 | 110 | 200 | 9 | M10 | 78 | 20 | 600 | 35 | VDT+I | revolving handle | VDT.200+I A-20 | |
70.58 € | 1 | Available | 4 Days | 200 | 68 | 40 | 20 | 31 | 90 | 30 | 38 | 50 | 51 | 52 | 110 | 200 | 9 | - | 78 | 20 | 600 | 35 | VDT+IR | fold away handle | VDT.200+IR A-20 |