Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
77221
Part Number
|
---|
77221 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | L (mm) | d1 (mm) | H (mm) | B | d2 | b | d' | d'' | External diameter | H1 | l | l2 | m | R | t | torque1 | work3 | Sub execution | Handle | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.24 € | 1 | Available | 1 Day | 124 | 45 | 24 | 50 | 18 | 20 | 5 | 16 | 13 | 125 | - | 36 | 12 | M8 | 47 | 15.3 | 120 | 8 | VR.FP+I | revolving handle | VR.125 FP+I |
Loading...
Material Handle | Duroplast | Material Grip | Duroplast | Hole | 0 |
---|---|---|---|---|---|
Type of assembly | Not drilled |
This page is VR.FP - Spoked handwheels -Duroplast solid hub, part number 77221.
You can find the detail information about specifications and dimensions on part number 77221.
Configure
Basic Attributes
H1
Type
D(Ø)
L(mm)
d1(mm)
H(mm)
B
d2
b
d'
d''
External diameter
l
l2
m
R
t
torque1
work3
Sub execution
Handle
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
77111 |
77121 |
77211 |
77311 |
77321 |
77411 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | L (mm) | d1 (mm) | H (mm) | B | d2 | b | d' | d'' | External diameter | H1 | l | l2 | m | R | t | torque1 | work3 | Sub execution | Handle | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.57 € | 1 | Available | 1 Day | 98 | 40 | 24 | - | 14 | 20 | 5 | 16 | 13 | 100 | - | 36 | 12 | - | - | 15.3 | 67 | 5 | VR.FP | without handle | VR.100 FP | |
27.19 € | 1 | Available | 1 Day | 98 | 40 | 24 | 40 | 14 | 20 | 5 | 16 | 13 | 100 | - | 36 | 12 | M6 | 37 | 15.3 | 67 | 5 | VR.FP+I | revolving handle | VR.100 FP+I | |
19.56 € | 1 | Available | 1 Day | 124 | 45 | 24 | - | 18 | 20 | 5 | 16 | 13 | 125 | - | 36 | 12 | - | - | 15.3 | 120 | 8 | VR.FP | without handle | VR.125 FP | |
29.94 € | 1 | Available | 1 Day | 139 | 47 | 32 | - | 20 | 24 | 5 | 20 | 16 | 140 | - | 38 | 15 | - | - | 18.3 | 165 | 12 | VR.FP | without handle | VR.140 FP | |
38.59 € | 1 | Available | 1 Day | 139 | 47 | 32 | 65 | 20 | 24 | 5 | 20 | 16 | 140 | - | 38 | 15 | M8 | 53 | 18.3 | 165 | 12 | VR.FP+I | revolving handle | VR.140 FP+I | |
29.37 € | 1 | Available | 9 Days | 157 | 50 | 32 | - | 22 | 24 | 5 | 20 | 16 | 160 | - | 38 | 15 | - | - | 18.3 | 165 | 12 | VR.FP | without handle | VR.160 FP |