Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
79261-R
Part Number
|
---|
79261-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d' | d'' | External diameter | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | High performing lines | Type of assembly | Material | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.52 € | 1 | Available | 4 Days | 160 | Stainless steel | Stainless steel | 51 | 26 | 14 | 27 | 73 | - | - | 25 | - | 24 | 32 | 40 | 5 | 20 | 16 | 160 | 65 | 18.3 | 14 | 185 | - | 15 | VRTP-P+I-SST | revolving handle | Inox | Plain hole | - | - | VRTP.160-P+I-SST-14 | - |
Loading...
This page is VRTP-P-SST - Spoked handwheels with solid section -Technopolymer, part number 79261-R.
You can find the detail information about specifications and dimensions on part number 79261-R.
Configure
Basic Attributes
D
L
d1
work1
Material
Execution
Type
D(Ø)
Material Handle
Material Grip
L(mm)
d1(mm)
d(mm)
h(mm)
H(mm)
B
d2
d3
d4
b
d'
d''
External diameter
R
t
Hole
torque1
work3
Sub execution
Handle
High performing lines
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
79121-R-K |
79161-R |
79161-R-K |
79261-R-K |
79271-R |
79271-R-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d' | d'' | External diameter | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | High performing lines | Type of assembly | Material | Execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.77 € | 1 | Available | 4 Days | - | - | - | - | - | 8 | 17 | 45 | 80 | 35 | 18 | 18 | 16 | 20.5 | 25 | 2 | - | - | 80 | 29 | 9 | - | 32 | 5 | - | - | fold away handle | - | Plain hole and keyway | Stainless steel | VRTP-P+IR-SST | VRTP.80-P+IR-SST-8-K | 102 | |
25.50 € | 1 | Available | 4 Days | 99 | [Polyamide] Technopolymer | [Polyamide] Technopolymer | 37 | 18 | 10 | 17 | 60 | - | - | 20 | - | 16 | 20.5 | 25.5 | 3 | 14 | 10 | 100 | 37 | 11.4 | 10 | 54 | - | 7 | VRTP-P+I-SST | revolving handle | Inox | Plain hole | - | - | VRTP.100-P+I-SST-10 | - | |
28.67 € | 1 | Available | 4 Days | - | - | - | - | - | 10 | 17 | 60 | 99 | 37 | 20 | 18 | 16 | 20.5 | 25.5 | 3 | - | - | 100 | 37 | 11.4 | - | 54 | 7 | - | - | revolving handle | - | Plain hole and keyway | Stainless steel | VRTP-P+I-SST | VRTP.100-P+I-SST-10-K | 145 | |
57.68 € | 1 | Available | 4 Days | - | - | - | - | - | 14 | 27 | 73 | 160 | 51 | 25 | 26 | 24 | 32 | 40 | 5 | - | - | 160 | 65 | 16.3 | - | 185 | 15 | - | - | revolving handle | - | Plain hole and keyway | Stainless steel | VRTP-P+I-SST | VRTP.160-P+I-SST-14-K | 356 | |
82.17 € | 1 | Available | 4 Days | 160 | Stainless steel | Stainless steel | 51 | 26 | 14 | 27 | 73 | - | - | 25 | - | 24 | 31 | 40 | 5 | 20 | 16 | 160 | 65 | 18.3 | 14 | 185 | - | 15 | VRTP-P+IR-SST | fold away handle | Inox | Plain hole | - | - | VRTP.160-P+IR-SST-14 | - | |
85.34 € | 1 | Available | 4 Days | - | - | - | - | - | 14 | 27 | 73 | 160 | 51 | 25 | 26 | 24 | 31 | 40 | 5 | - | - | 160 | 65 | 16.3 | - | 185 | 15 | - | - | fold away handle | - | Plain hole and keyway | Stainless steel | VRTP-P+IR-SST | VRTP.160-P+IR-SST-14-K | 388 |