Manufacturer part number: 80011
Brand: ELESA
Price: 42.75 €
Delivery time: Same day
D: 125 Ø
L: 28 mm
d1: 32 mm
d: 10 mm
h: 15 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
80011
Part Number
|
---|
80011 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | B | d2 | External diameter | l | m | R | Hole | torque1 | work3 | Sub execution | Handle | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.75 € | 1 | Available |
Same day
Stock | 125 | 28 | 32 | 10 | 15 | 65 | 18 | 55 | 125 | 22 | M8 | 47 | 10 | 220 | 9 | VRU+I | revolving handle | VRU.125+I |
Loading...
Material Handle | Duroplast | Material Grip | Duroplast | Type of assembly | Plain hole |
---|
This page is VRU. - Spoked handwheels -Duroplast large diameter hub, part number 80011.
You can find the detail information about specifications and dimensions on part number 80011.
Configure
Stock
Basic Attributes
Type
D(Ø)
L(mm)
d1(mm)
d(mm)
h(mm)
H(mm)
B
d2
External diameter
l
m
R
Hole
torque1
work3
Sub execution
Handle
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
80001 |
80101 |
80111 |
80201 |
80211 |
80301 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | B | d2 | External diameter | l | m | R | Hole | torque1 | work3 | Sub execution | Handle | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.58 € | 1 | Available |
Same day
Stock | 125 | 28 | 32 | 10 | 15 | - | 18 | 55 | 125 | 22 | - | - | 10 | 220 | 9 | VRU. | without handle | VRU.125 | |
43.21 € | 1 | Available |
Same day
Stock | 160 | 35 | 42 | 10 | 17 | - | 22 | 70 | 160 | 26 | - | - | 10 | 350 | 13 | VRU. | without handle | VRU.160 | |
55.84 € | 1 | Available |
Same day
Stock | 160 | 35 | 42 | 10 | 17 | 65 | 22 | 70 | 160 | 26 | M8 | 60 | 10 | 350 | 13 | VRU+I | revolving handle | VRU.160+I | |
59.14 € | 1 | Available |
Same day
Stock | 199 | 40 | 53 | 12 | 20 | - | 26 | 85 | 200 | 27 | - | - | 12 | 450 | 20 | VRU. | without handle | VRU.200 | |
75.59 € | 1 | Available |
Same day
Stock | 199 | 40 | 53 | 12 | 20 | 80 | 26 | 85 | 200 | 27 | M10 | 75 | 12 | 450 | 20 | VRU+I | revolving handle | VRU.200+I | |
96.69 € | 1 | Available | 4 Days | 249 | 49 | 68 | 12 | 22 | - | 30 | 105 | 250 | 30 | - | - | 12 | 650 | 25 | VRU. | without handle | VRU.250 |