Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GIHNRK20-LO-B |
GIHNRK25-LO-B |
GIHNRK32-LO-B |
GIHNRK40-LO-B |
GIHNRK50-LO-B |
GIHNRK63-LO-B |
GIHNRK100-LO-B |
GIHNRK110-LO-A |
GIHNRK125-LO-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (mm) | Static load capacity radial (N) | Basic Load Rating (kN) | Outer Diameter (mm) | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|
92.35 € | 1 | Available | 5 Days | 20 | 41500 | 29.6 | 47 | 75.5 | |
74.65 € | 1 | Available | 3 Days | 25 | 69900 | 48.3 | 58 | 94 | |
99.85 € | 1 | Available | 3 Days | 32 | 98800 | 67.3 | 70 | 115 | |
140.83 € | 1 | Available | 4 Days | 40 | 176000 | 99.1 | 89 | 141.5 | |
212.75 € | 1 | Available | 3 Days | 50 | 268000 | 157 | 108 | 174 | |
328.29 € | 1 | Available | 3 Days | 63 | 321000 | 254 | 132 | 211 | |
1,070.75 € | 1 | Available | 6 Days | 100 | 840000 | 608 | 210 | 322 | |
2,630.69 € | 1 | Available | 3 Days | 110 | 1100000 | 655 | 235 | 364 | |
3,044.05 € | 1 | 17 Days | 125 | 1390000 | 952 | 262 | 405 |
Loading...
Operating Temperature Range(°C) | -60::200 | Allowable Tilt Angle α(deg) | 4 |
---|
Configure
Basic Attributes
I.D. D(mm)
Outer Diameter(mm)
Product size (length)(mm)
Type
Filter by standard shipping days
Optional Attributes