• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Bearing housings / T-shape / interference fit / lubrication port / radial insert ball bearing / RASEY-TV-VA-HLA (RASEY20-TV-VA-HLA)

Bearing housings / T-shape / interference fit / lubrication port / radial insert ball bearing / RASEY-TV-VA-HLA RASEY20-TV-VA-HLA
  • Volume Discount

Product Details:

Manufacturer part number: RASEY20-TV-VA-HLA

Brand: INA

Price: 112.80

Delivery time: 5 Days


Technical Data:

Inner diameter: 20 mm

Width: 31 mm

Height: 65.5 mm

Length: 127 mm

Distance shaft axis: 33.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RASEY20-TV-VA-HLA

Part Number
RASEY20-TV-VA-HLA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Width
(mm)
Height
(mm)
Length
(mm)
Distance shaft axis
(mm)
Height (base)
(mm)
Width (base)
(mm)
Housing Bearing designation Distance fixing bore
(mm)
Width (slot)
(mm)
Length (slot)
(mm)
End cap Open protecting cap Distance raceway
(mm)
Weight per Unit
(kg)

112.80 €

1 Available 5 Days 203165.512733.314.238GEH-ASE04-TVGYE20-KRR-B-FA107-VA951114KASK04-S-GKASK04-S-R-NBR18.30.295

Loading...

  1. 1

Basic information

Connection thread lubrication 1/4 - 28 UNF

This page is Bearing housings / T-shape / interference fit / lubrication port / radial insert ball bearing / RASEY-TV-VA-HLA, part number RASEY20-TV-VA-HLA.
You can find the detail information about specifications and dimensions on part number RASEY20-TV-VA-HLA.

Variation of this product

Part Number
RASEY25-TV-VA-HLA
RASEY30-TV-VA-HLA
RASEY35-TV-VA-HLA
RASEY40-TV-VA-HLA
RASEY45-TV-VA-HLA
RASEY50-TV-VA-HLA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter
(mm)
Width
(mm)
Height
(mm)
Length
(mm)
Distance shaft axis
(mm)
Height (base)
(mm)
Width (base)
(mm)
Housing Bearing designation Distance fixing bore
(mm)
Width (slot)
(mm)
Length (slot)
(mm)
End cap Open protecting cap Distance raceway
(mm)
Weight per Unit
(kg)

102.46 €

1 17 Days 2534.171140.536.514.538GEH-ASE05-TVGYE25-KRR-B-FA107-VA1051114KASK05-S-GKASK05-S-R-NBR19.80.343

123.53 €

1 17 Days 3038.18416342.917.846GEH-ASE06-TVGYE30-KRR-B-FA107-VA1191418KASK06-S-GKASK06-S-R-NBR22.20.522

146.92 €

1 17 Days 3542.994.516847.61848GEH-ASE07-TVGYE35-KRR-B-FA107-VA1271418KASK07-S-GKASK07-S-R-NBR25.40.741

217.39 €

1 Available 5 Days 4049.29918449.219.554GEH-ASE08-TVGYE40-KRR-B-FA107-VA1371418KASK08-S-GKASK08-S-R-NBR30.20.953

187.20 €

1 Available 3 Days 4549.2106192542354GEH-ASE09-TVGYE45-KRR-B-FA107-VA1461720KASK09-S-GKASK09-S-R-NBR30.21.029

283.77 €

1 Available 5 Days 5051.611420657.22360GEH-ASE10-TVGYE50-KRR-B-FA107-VA1591720KASK10-S-GKASK10-S-R-NBR32.61.304

Tech Support