Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UCPA204-J7
Part Number
|
---|
UCPA204-J7 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner diameter (mm) | Height (mm) | Length (mm) | Distance shaft axis (mm) | Width of inner ring (mm) | Width (base) (mm) | Distance of raceway to locking collar (mm) | Housing | Bearing designation | Distance fixing bore (mm) | Thread fixing bore | Weight per Unit (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.91 € | 1 | Available | 5 Days | 20 | 62 | 76 | 30.2 | 31 | 38 | 18.3 | PA204 | UC204 | 52 | M10 | 0.643 |
Loading...
Connection thread lubrication | M6 |
---|
This page is Bearing housings / semi-circular / Press fit / short version / lubrication port / radial insert ball bearings / UCPA-J, part number UCPA204-J7.
You can find the detail information about specifications and dimensions on part number UCPA204-J7.
Configure
Basic Attributes
Type
Inner diameter(mm)
Height(mm)
Length(mm)
Distance shaft axis(mm)
Width of inner ring(mm)
Width (base)(mm)
Distance of raceway to locking collar(mm)
Housing
Bearing designation
Distance fixing bore(mm)
Thread fixing bore
Weight per Unit(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
UCPA201-J7 |
UCPA202-J7 |
UCPA203-J7 |
UCPA205-J7 |
UCPA206-J7 |
UCPA207-J7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner diameter (mm) | Height (mm) | Length (mm) | Distance shaft axis (mm) | Width of inner ring (mm) | Width (base) (mm) | Distance of raceway to locking collar (mm) | Housing | Bearing designation | Distance fixing bore (mm) | Thread fixing bore | Weight per Unit (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.91 € | 1 | Available | 5 Days | 12 | 62 | 76 | 30.2 | 31 | 38 | 18.3 | PA204 | UC201 | 52 | M10 | 0.65 | |
21.91 € | 1 | Available | Quote | 15 | 62 | 76 | 30.2 | 31 | 38 | 18.3 | PA204 | UC202 | 52 | M10 | 0.64 | |
21.91 € | 1 | Available | 5 Days | 17 | 62 | 76 | 30.2 | 31 | 38 | 18.3 | PA204 | UC203 | 52 | M10 | 0.63 | |
19.57 € | 1 | Available | 3 Days | 25 | 72 | 84 | 36.5 | 34.1 | 38 | 19.8 | PA205 | UC205 | 56 | M10 | 0.892 | |
24.22 € | 1 | Available | 3 Days | 30 | 84 | 94 | 42.9 | 38.1 | 48 | 22.2 | PA206 | UC206 | 66 | M14 | 1.282 | |
28.25 € | 1 | Available | 3 Days | 35 | 95 | 110 | 47.6 | 42.9 | 48 | 25.4 | PA207 | UC207 | 80 | M14 | 1.76 |