Rod ends GAR..-UK-2RS, with external thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, right hand thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GAR35-UK-2RS-A
GAR40-UK-2RS-A
GAR45-UK-2RS-A
GAR50-UK-2RS-A
GAR60-UK-2RS-A
GAR70-UK-2RS-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
Product size (length)
(mm)

168.62 €

1 Available 5 Days 3515900021268225181

173.95 €

1 Available 3 Days 4019400028079228196

229.32 €

1 Available 3 Days 45259000360710232214

280.34 €

1 Available 3 Days 50314000444611235241

472.60 €

1 Available 3 Days 60485000691613544277.5

653.97 €

1 Available 3 Days 70564000883616049315

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -30::130

Tech Support