Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ANB1-02
Part Number
|
---|
ANB1-02 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Pipe Connection Port Type | Cover | Element Material | Effective Sectional Area (mm2) | Effective Sectional Area【classification】 (mm2) | Mounting Thread Nominal | One-Touch Fitting Size | Outer Diameter D (Ø) | Recommended Flow Rate (m3/min(ANR)) | Length A (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.19 € | 1 |
Same day
Stock | [Resin] Resin | [Flange] 4B(100A)JIS 10K FF Flange | NA | [Resin Group] Resin Based | 35 | Up to 40 | [1/4] 1/4 | - | 25 | 2.7 or less | 81 |
Loading...
Type | Standard | Silencing Effect(dB) | 38 | Applicable Fluids | Compressed air |
---|
This page is ANB1 High Noise Reduction Silencer - 38dB(A), part number ANB1-02.
You can find the detail information about specifications and dimensions on part number ANB1-02.
Configure
Stock
Basic Attributes
Main Body Material
Pipe Connection Port Type
Element Material
Mounting Thread Nominal
One-Touch Fitting Size
Type
Cover
Effective Sectional Area(mm2)
Effective Sectional Area【classification】(mm2)
Outer Diameter D(Ø)
Recommended Flow Rate(m3/min(ANR))
Length A(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ANB1-01 |
ANB1-03 |
ANB1-04 |
ANB1-06 |
ANB1-10 |
ANB1-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Material | Pipe Connection Port Type | Cover | Element Material | Effective Sectional Area (mm2) | Effective Sectional Area【classification】 (mm2) | Mounting Thread Nominal | One-Touch Fitting Size | Outer Diameter D (Ø) | Recommended Flow Rate (m3/min(ANR)) | Length A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.85 € | 1 |
Same day
Stock | [Resin] Resin | [Flange] 4B(100A)JIS 10K FF Flange | NA | [Resin Group] Resin Based | 15 | Up to 15 | [1/8] 1/8 | - | 22 | 1.2 or less | 51 | ||
11.74 € | 1 |
Same day
Stock | [Resin] Resin | [Flange] 4B(100A)JIS 10K FF Flange | NA | [Resin Group] Resin Based | 60 | Up to 60 | [3/8] 3/8 | - | 30 | 3.8 or less | 93 | ||
18.56 € | 1 |
Same day
Stock | [Resin] Resin | [Flange] 4B(100A)JIS 10K FF Flange | NA | [Resin Group] Resin Based | 90 | Up to 90 | [1/2] 1/2 | - | 46 | 7.0 or less | 107 | ||
31.00 € | 1 | 4 Days | [Aluminum] Aluminum | [Flange] 4B(100A)JIS 10K FF Flange | Available | [Resin Group] Sintered Resin | 160 | Up to 200 | [3/4] 3/4 | - | 50 | 12.0 or less | 133 | ||
45.15 € | 1 |
Same day
Stock | [Aluminum] Aluminum | [Flange] 4B(100A)JIS 10K FF Flange | Available | [Resin Group] Sintered Resin | 280 | Up to 300 | [1] 1 | - | 74 | 20.0 or less | 190 | ||
56.32 € | 1 | 4 Days | [Aluminum] Aluminum | [Flange] 4B(100A)JIS 10K FF Flange | Available | [Resin Group] Sintered Resin | 450 | Up to 500 | [1 1/4] 1 1/4 | - | 74 | 32.0 or less | 230 |