Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PSE541A-IM5
Part Number
|
---|
PSE541A-IM5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Pipe Connection Direction | Connection Tube Diameter | Display | Lamp | Acquired Standards | Application | Option | Analog Voltage Output (V) | Accuracy (%F.S.) | Female thread compatible | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79.32 € | 1 | 26 Days | Analog | Voltage | Female Thread | M | M5x0.8 | 0.5 | - | 35~85 | 1 | 1 | [Under] Down | - | NA | NA | CE | Negative pressure [0 to −101 kPa] | Without connector | 1 to 5 V DC | ±1 | M5 female thread, through type |
Loading...
Type | Pressure Sensor | Fluid Type | Air | Sensor/Monitor Configuration | Separated sensor |
---|---|---|---|---|---|
Fluid Characteristics | Noncorrosive / Incombustible | Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% |
Protective Structure | IP40 |
This page is Compact Pneumatic Pressure Sensor, PSE540 Series, part number PSE541A-IM5.
You can find the detail information about specifications and dimensions on part number PSE541A-IM5.
Configure
Basic Attributes
Pipe Connection Direction
Connection Tube Diameter
Type
Output Method
Analog Output Specification
Pipe Port Type
Plumbing Thread Type
Nominal Pipe Thread Size
No. of Inputs
No. of Outputs
Application
Option
Analog Voltage Output(V)
Accuracy(%F.S.)
Female thread compatible
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PSE540-IM5H |
PSE540-IM5H-C2 |
PSE540-M3 |
PSE541A-IM5H |
PSE541A-M3 |
PSE541A-M3-C2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Pipe Connection Direction | Connection Tube Diameter | Display | Lamp | Acquired Standards | Application | Option | Analog Voltage Output (V) | Accuracy (%F.S.) | Female thread compatible |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.18 € | 1 | 26 Days | Analog | Voltage | Female Thread | M | M5x0.8 | 1.5 | 0~50 | 35~85 | 1 | 1 | [Under] Down | - | NA | NA | CE | For positive pressure [0 to 1 MPa] | Without connector | 1 to 5 V DC | ±2 | M5 female thread through type (With mounting hole) | ||
85.85 € | 1 | 26 Days | Analog | Voltage | Female Thread | M | M5x0.8 | 1.5 | - | 35~85 | 1 | 1 | [Under] Down | - | NA | NA | CE | For positive pressure [0 to 1 MPa] | Connector for pressure sensor controller 1 pc. | 1 to 5 V DC | ±2 | M5 female thread through type (With mounting hole) | ||
61.10 € | 1 | 26 Days | Analog | Voltage | [Threads] Male thread | M | [Others] M3×0.5 | 1.5 | 0~50 | 35~85 | 1 | 1 | [Under] Down | - | NA | NA | CE | For positive pressure [0 to 1 MPa] | Without connector | 1 to 5 V DC | ±2 | - | ||
79.32 € | 1 | 26 Days | Analog | Voltage | Female Thread | M | M5x0.8 | 0.5 | - | 35~85 | 1 | 1 | [Under] Down | - | NA | NA | CE | Negative pressure [0 to −101 kPa] | Without connector | 1 to 5 V DC | ±1 | M5 female thread through type (With mounting hole) | ||
70.18 € | 1 | 26 Days | Analog | Voltage | [Threads] Male thread | M | [Others] M3×0.5 | 0.5 | - | 35~85 | 1 | 1 | [Under] Down | - | NA | NA | CE | Negative pressure [0 to −101 kPa] | Without connector | 1 to 5 V DC | ±1 | - | ||
73.06 € | 1 | 26 Days | Analog | Voltage | [Threads] Male thread | M | [Others] M3×0.5 | 0.5 | 0~50 | 35~85 | 1 | 1 | [Under] Down | - | NA | NA | CE | Negative pressure [0 to −101 kPa] | Connector for pressure sensor controller 1 pc. | 1 to 5 V DC | ±1 | - |