Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LVM20R3Y-5C-Q
Part Number
|
---|
LVM20R3Y-5C-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Switching Type | Connection Type | Tube Diameter | Orifice Diameter (mm) | Pipe opening type (details) | Voltage | Power consumption (W) | Lead wire length (mm) | Liquid-contacting parts material | Functions | Subplate specifications | CE compliant | Number of ports | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
133.53 € | 1 | 26 Days | Normally Closed | Others | - | 2 | Base Mounted Type | 24 V DC | Inrush: 4 / Holding: 0.6 | 300 | Plate: PEEK / Diaphragm: Kalrez | With power-saving circuit | Without sub-plate | CE compliant | - |
Loading...
Type | Electromagnetic Type | Applicable Fluid | Air / Water / Chemical | Operating Environment | Standard |
---|---|---|---|---|---|
Driving Type | Linear Motion Type | Operating Temperature Range(℃) | 0::50 | Body Material | Resin |
Insulation Class | B |
This page is LVM20 / 200, 2 / 3 Port Solenoid Valve for Chemicals, part number LVM20R3Y-5C-Q.
You can find the detail information about specifications and dimensions on part number LVM20R3Y-5C-Q.
Configure
Basic Attributes
Tube Diameter
Number of ports
Type
Switching Type
Connection Type
Orifice Diameter(mm)
Pipe opening type (details)
Voltage
Power consumption(W)
Lead wire length(mm)
Liquid-contacting parts material
Functions
Subplate specifications
CE compliant
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LVM202RY-6B-Q |
LVM205R-5A-10-Q |
LVM205R-5A-6-Q |
LVM20R3Y-5C1-Q |
LVM20R3Y-6A-Q |
LVM20R4-5A-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Switching Type | Connection Type | Tube Diameter | Orifice Diameter (mm) | Pipe opening type (details) | Voltage | Power consumption (W) | Lead wire length (mm) | Liquid-contacting parts material | Functions | Subplate specifications | CE compliant | Number of ports |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.45 € | 1 | 26 Days | Universal | Tube Connection | Ø3.4 | - | Body Ported Type | 12 V DC | Inrush: 4/Holding: 0.6 | 300 | Plate: PEEK, Diaphragm: FKM | With power-saving circuit | Without sub-plate | CE-compliant product | 3 | ||
66.02 € | 1 | 26 Days | Universal | Others | - | 2 | Base Mounted Type | 24 V DC | 2.5 | 1,000 | Plate: PEEK / Diaphragm: EPDM | Standard Type | Without sub-plate | CE compliant | - | ||
65.19 € | 1 | 26 Days | Universal | Others | - | 2 | Base Mounted Type | 24 V DC | 2.5 | 600 | Plate: PEEK / Diaphragm: EPDM | Standard Type | Without sub-plate | CE compliant | - | ||
162.32 € | 1 | 26 Days | Normally Closed | Others | - | 2 | Base Mounted Type | 24 V DC | Inrush: 4 / Holding: 0.6 | 300 | Plate: PEEK / Diaphragm: Kalrez | With power-saving circuit | Material: PVDF / Diameter: Rc 1/8 | CE compliant | - | ||
74.82 € | 1 | 26 Days | Normally Closed | Others | - | 2 | Base Mounted Type | 12 V DC | Inrush: 4 / Holding: 0.6 | 300 | Plate: PEEK / Diaphragm: EPDM | With power-saving circuit | Without sub-plate | CE compliant | - | ||
63.31 € | 1 | 26 Days | Normally Open | Others | - | 2 | Base Mounted Type | 24 V DC | 2.5 | 300 | Plate: PEEK / Diaphragm: EPDM | Standard Type | Without sub-plate | CE compliant | - |