Tube Fitting PP, Corrosion-Resistant SUS303 Equivalent Fitting, Elbow (SP Type)

Tube Fitting PP, Corrosion-Resistant SUS303 Equivalent Fitting, Elbow (SP Type)
For customers looking for one-touch fittings that can be used with water and liquids.
[Features]
· For the Tube Fitting PP (for use with water and liquids).
· A reasonably priced product that can help cut costs by up to 30%.
· A corrosion-resistant SUS303 equivalent type.
· Made of PP resin, making it suitable for use in clean environments.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPPL6-01SP

Part Number
SPPL6-01SP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.07 €

10 17 Days

Loading...

  1. 1

Basic information

Type Single-Action Coupling Fitting Type Screw Mount Direction Applicable Fluid Water / Air / Chemicals、Solvent
Main Body Material PP Resin Application Standard/Mini / Clean circumstance / For aggressive / corrosive media Thread Material Special Stainless Steel (EN 1.4305 Equiv.)
Seal Material EPDM Screw Mounting, Direction Elbow Elbows Male Elbows
Operating Temperature(°C) 0::80 Compatible Tube Outer Diameter 1(mm) 6 Types of connection screw 1 R
Nominal of Thread 1 1/8

This page is Tube Fitting PP, Corrosion-Resistant SUS303 Equivalent Fitting, Elbow (SP Type), part number SPPL6-01SP.
You can find the detail information about specifications and dimensions on part number SPPL6-01SP.

Tech Support