Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZR100-K15LZ-ECL-Q
Part Number
|
---|
ZR100-K15LZ-ECL-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Function | Combination of supply valve and release valve | Electrical entry | Light/surge voltage suppressor | Manual | Output specifications | Unit specifications | Lead wire specifications | Vacuum switch type | Vacuum switch electrical entry | Vacuum break flow adjusting needle | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
458.94 € | 1 | 26 Days | Filter / Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Vacuum Destructive Valve | Supply valve (double solenoid) / release valve (N.C.) | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | NPN open collector 1 output | N/A | Lead wire length 0.3 m | Vacuum pressure switch (ZSE2) + filter | Lead wire with connector (length 3 m) | No |
Loading...
Type | Unit | Vacuum Port Connecting Port Shape | Rc1/8 | Air Supply Port Connecting Port Shape | Rc1/8 |
---|---|---|---|---|---|
Application | Single Item | Operating Temperature Range(°C) | 5::50 | Rated voltage | 24 V DC |
Accessories | Bracket A or B | CE-marked | CE-marked |
This page is Large Size Vacuum Module: Vacuum Pump System ZR Series, part number ZR100-K15LZ-ECL-Q.
You can find the detail information about specifications and dimensions on part number ZR100-K15LZ-ECL-Q.
Configure
Basic Attributes
Additional Function
Type
Combination of supply valve and release valve
Electrical entry
Light/surge voltage suppressor
Manual
Output specifications
Unit specifications
Lead wire specifications
Vacuum switch type
Vacuum switch electrical entry
Vacuum break flow adjusting needle
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZR100-K15LNZ-F-L-Q |
ZR100-K15LOZ-E55CN-Q |
ZR100-K15LZ-E55CL-Q |
ZR100-K15MOZ-DBML-Q |
ZR100-K15MOZ-F-Q |
ZR100-K15MOZB-F-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Additional Function | Combination of supply valve and release valve | Electrical entry | Light/surge voltage suppressor | Manual | Output specifications | Unit specifications | Lead wire specifications | Vacuum switch type | Vacuum switch electrical entry | Vacuum break flow adjusting needle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
363.15 € | 1 | 26 Days | Vacuum Destructive Valve / Filter / Valves For Vacuum Generation | Supply valve (double solenoid) / release valve (N.C.) | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | N/A | N/A | Without lead wire | Filter | N/A | Lock nut | ||
452.18 € | 1 | 26 Days | Vacuum Destructive Valve / Mechanical Type, Pressure Switch for Vacuum / Filter / Valves For Vacuum Generation | Supply valve (double solenoid) / release valve (N.C.) | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | PNP open collector 1 output | N/A | No connector | Vacuum pressure switch (ZSE2) + filter | Without lead wire with connector | No | ||
458.94 € | 1 | 26 Days | Vacuum Destructive Valve / Mechanical Type, Pressure Switch for Vacuum / Filter / Valves For Vacuum Generation | Supply valve (double solenoid) / release valve (N.C.) | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | PNP open collector 1 output | N/A | Lead wire length 0.3 m | Vacuum pressure switch (ZSE2) + filter | Lead wire with connector (length 3 m) | No | ||
519.40 € | 1 | 26 Days | Vacuum Destructive Valve / With LED Display, Pressure Switch for Vacuum / Filter / Valves For Vacuum Generation | Supply valve (double solenoid) / release valve (N.C.) | M-type plug connector type | With light/surge voltage suppressor | Non-locking push type | PNP open collector 2 outputs | SI unit fixed | No connector | Digital pressure switch for vacuum (ZSE30A) + filter | Lead wire with connector (length: 2 m) | No | ||
355.81 € | 1 | 26 Days | Vacuum Destructive Valve / Filter / Valves For Vacuum Generation | Supply valve (double solenoid) / release valve (N.C.) | M-type plug connector type | With light/surge voltage suppressor | Non-locking push type | N/A | N/A | No connector | Filter | N/A | No | ||
355.81 € | 1 | 26 Days | Vacuum Destructive Valve / Filter / Valves For Vacuum Generation | Supply valve (double solenoid) / release valve (N.C.) | M-type plug connector type | With light/surge voltage suppressor | Locking slotted type | N/A | N/A | No connector | Filter | N/A | No |