Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ZP2-T15EUGS-H5 |
ZP2-T15EUS-H5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pad type | Pad Type | Mounting Method | Material | Rubber Group Material | Vacuum Outlet Port | Usage Environment | Pad diameter (ø) | Vacuum entry port thread diameter | Mounting connection screw | Compatible models | Type | Vacuum outlet direction | Detachability | Adapter shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.79 € | 1 | 26 Days | Standard / Holder Set | [Others] Flat Type | Recessed Type | Rubber Group | [Silicone Rubber] Conductive Silicone Rubber | Threads | Standard / Static Diffusion / Cold Resistant / Heat Resistant | 15 | M5 | Male thread M5 × 0.8 | - | With adapter | Vertical direction | Standard specifications | With hex socket head | ||
9.03 € | 1 | 26 Days | Standard / Holder Set | [Others] Flat Type | Recessed Type | Rubber Group | [Silicone Rubber] Silicone Rubber | Threads | Standard / Cold Resistant / Heat Resistant | 15 | M5 | Male thread M5 × 0.8 | - | With adapter | Vertical direction | Standard specifications | With hex socket head |
Loading...
Configure
Basic Attributes
Pad type
Pad Type
Rubber Group Material
Usage Environment
Compatible models
Type
Mounting Method
Material
Vacuum Outlet Port
Pad diameter(ø)
Vacuum entry port thread diameter
Mounting connection screw
Type
Vacuum outlet direction
Detachability
Adapter shape
Filter by CAD data type
Filter by standard shipping days
Optional Attributes