Bellows Pad ZP2 Series (Part Numbers - CAD Download)

Bellows Pad ZP2 Series
[Features]
· For use when there is limited space for using the buffer (spring type)
· For workpieces with inclined suction surfaces
· Applicable to ZP series adapters

(i)Remark

  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Bellows Pad ZP2 Series / Pad Single Unit / J: Bellows Type (Multistage Type) Specifications

 

(Unit: mm)

 

J: bellows type (multistage type) external appearance

J: bellows type (multistage type) external appearance

J: bellows type (multistage type) usage example

J: bellows type (multistage type) usage example

ZP2-06J□ dimensional drawing

ZP2-06J□ dimensional drawing

Blast specification: ø10 mm, ø15 mm, ø25 mm, ø30 mm

  • Blast specifications allow workpieces to be removed more easily.
  • For lock rings, ø6 mm, ø10 mm and ø15 mm are not supported.

Bellows Pad ZP2 Series / Pad Single Unit / MB: Bellows Type Specifications

 

(Unit: mm)

 

MB: bellows type external appearance

MB: bellows type external appearance

ZP2-B04MB□ dimensional drawing

ZP2-B04MB□ dimensional drawing

ZP2-B06MB□ dimensional drawing

ZP2-B06MB□ dimensional drawing

Blast specification: ø4 mm, ø6 mm, ø8 mm, ø10 mm, ø15 mm, ø20 mm
Blast specifications allow workpieces to be removed more easily.

Bellows Pad ZP2 Series / With Adapter / MB: Bellows Type Specifications

 

(Unit: mm)

 

MB: bellows type (with adapter) external appearance

MB: bellows type (with adapter) external appearance

ZP2-TB04MB□□-A3 dimensional drawing

ZP2-TB04MB□□-A3 dimensional drawing

Blast specification: ø4 mm, ø6 mm, ø8 mm, ø10 mm, ø15 mm, ø20 mm
Blast specifications allow workpieces to be removed more easily.

Bellows Pad ZP2 Series / Pad Single Unit / ZJ: Bellows Type Specifications

 

(Unit: mm)

 

ZJ: bellows type external appearance

ZJ: bellows type external appearance

ZP2-06ZJ□ dimensional drawing

ZP2-06ZJ□ dimensional drawing

Weight: 0.3 g

*Mounting adapter is available as a special order.

Part Number
ZP2-TB06MBGS-H5
ZP2-TB06MBS-H5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pad type Rubber Group Material Vacuum Outlet Port Usage Environment Types Of Connection Screw Connection Screw Diameter Main Body Type Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw With/without lock ring Type Detachability

11.50 €

1 26 Days Standard / Holder Set[Silicone Rubber] Conductive Silicone RubberThreadsStatic Diffusion / Cold Resistant / Heat ResistantThreadedM5A Set Of A Pad And A Holder6M5M5 × 0.8-With adapterImproved detachability (blast specifications)

11.35 €

1 26 Days Standard / Holder Set[Silicone Rubber] Silicone RubberThreadsCold Resistant / Heat ResistantThreadedM5A Set Of A Pad And A Holder6M5M5 × 0.8-With adapterImproved detachability (blast specifications)

Loading...

  1. 1

Basic information

Pad Type Bellows Mounting Method Recessed Type Material Rubber Group

Tech Support