ZP2-**W, Vacuum Pad, Oval (Part Numbers - CAD Download)

ZP2-**W, Vacuum Pad, Oval
Suitable for workpieces with limited suction space

(i)Remark

  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZP2-R4010WGS-06-B5
ZP2-R4010WS-06-B5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pad type Pad Type Mounting Method Material Rubber Group Material Vacuum Outlet Port Usage Environment Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw Compatible models Type Vacuum outlet direction Pad size

20.11 €

1 26 Days Standard / Holder SetOval ShapeRecessed TypeRubber Group[Silicone Rubber] Conductive Silicone RubberSingle-Action CouplingStatic Diffusion / Cold Resistant / Heat Resistantø6--Female thread M5 × 0.8-Without bufferLateral direction4 × 10

20.11 €

1 26 Days Standard / Holder SetOval ShapeRecessed TypeRubber Group[Silicone Rubber] Silicone RubberSingle-Action CouplingCold Resistant / Heat Resistantø6--Female thread M5 × 0.8-Without bufferLateral direction4 × 10

Loading...

  1. 1

Tech Support