Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ZP2-R3507WGS-04-A5 |
ZP2-R3507WS-04-A5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pad type | Pad Type | Mounting Method | Material | Rubber Group Material | Vacuum Outlet Port | Usage Environment | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Mounting connection screw | Compatible models | Type | Vacuum outlet direction | Pad size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.11 € | 1 | 26 Days | Standard / Holder Set | Oval Shape | Recessed Type | Rubber Group | [Silicone Rubber] Conductive Silicone Rubber | Single-Action Coupling | Static Diffusion / Cold Resistant / Heat Resistant | ø4 | - | - | Male thread M5 × 0.8 | - | Without buffer | Lateral direction | 3.5 × 7 | ||
20.11 € | 1 | 26 Days | Standard / Holder Set | Oval Shape | Recessed Type | Rubber Group | [Silicone Rubber] Silicone Rubber | Single-Action Coupling | Cold Resistant / Heat Resistant | ø4 | - | - | Male thread M5 × 0.8 | - | Without buffer | Lateral direction | 3.5 × 7 |
Loading...
Configure
Basic Attributes
Pad type
Rubber Group Material
Usage Environment
Buffer specifications
Buffer stroke(mm)
Compatible models
Type
Pad Type
Mounting Method
Material
Vacuum Outlet Port
Vacuum entry port thread diameter
Mounting connection screw
Type
Vacuum outlet direction
Pad size
Filter by CAD data type
Filter by standard shipping days
Optional Attributes