Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ASP530F-F03-08S
Part Number
|
---|
ASP530F-F03-08S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Material | Lock Nut Type | Operating Temperature Range (℃) | Operating Pressure Range (MPa) | Max. Flow (l/min) | Types of Screw Cylinder Side | Types of Screw Tube Side | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Pipe Connection Bore Dia. Cylinder Side | Pipe Connection Bore Dia. Electromagnetic Valve Side | Made-to-order specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.31 € | 1 |
Same day
Stock | [Stainless (EN 1.4401 Equiv.)] Stainless Steel | Hexagon Shape Lock Nut | -5~60 | 0.1~1 | 600 | R | G | 8 | - | 3/8 standard | 3/8 | 1/8 | None |
Loading...
Type | Speed Controller | Main Body Shape | Dual | Control Direction | Meter Out / In |
---|---|---|---|---|---|
Joint Type | Male thread + One-Touch Couplings | Main Body Material | PBT | Usage Environment/Application | Standard |
Knob Type | Resin |
This page is ASP, Speed Controller with Pilot Check Valve, part number ASP530F-F03-08S.
You can find the detail information about specifications and dimensions on part number ASP530F-F03-08S.
Configure
Stock
Basic Attributes
Thread Material
Applicable Tube O.D. inch size(inch)
Type
Lock Nut Type
Types of Screw Cylinder Side
Types of Screw Tube Side
Applicable Tube O.D. mm(mm)
Body Size
Pipe Connection Bore Dia. Cylinder Side
Pipe Connection Bore Dia. Electromagnetic Valve Side
Made-to-order specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ASP330F-01-08S |
ASP330F-01-08S-J |
ASP330F-01-08S-X12 |
ASP530F-F03-08S-J |
ASP530F-F03-10S |
ASP530F-F03-10S-J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Material | Lock Nut Type | Operating Temperature Range (℃) | Operating Pressure Range (MPa) | Max. Flow (l/min) | Types of Screw Cylinder Side | Types of Screw Tube Side | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Pipe Connection Bore Dia. Cylinder Side | Pipe Connection Bore Dia. Electromagnetic Valve Side | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.39 € | 1 | 3 Days | [Stainless (EN 1.4401 Equiv.)] Stainless Steel | Hexagon Shape Lock Nut | - | - | - | R | M | 8 | - | 1/8 Standard | 1/8 | 5 × 0.8 | None | ||
38.39 € | 1 | 26 Days | [Stainless (EN 1.4401 Equiv.)] Stainless Steel | Round Shape Lock Nut | -5~60 | 0.1~1 | 180 | R | M | 8 | - | 1/8 standard | 1/8 | 5 × 0.8 | None | ||
39.56 € | 1 | 26 Days | [Stainless (EN 1.4401 Equiv.)] Stainless Steel | Hexagon Shape Lock Nut | -5~60 | 0.1~1 | 180 | R | M | 8 | - | 1/8 standard | 1/8 | 5 × 0.8 | Lubricant: Vaseline | ||
55.31 € | 1 | 26 Days | [Stainless (EN 1.4401 Equiv.)] Stainless Steel | Round Shape Lock Nut | -5~60 | 0.1~1 | 600 | R | G | 8 | - | 3/8 standard | 3/8 | 1/8 | None | ||
55.31 € | 1 |
Same day
Stock | [Stainless (EN 1.4401 Equiv.)] Stainless Steel | Hexagon Shape Lock Nut | -5~60 | 0.1~1 | 750 | R | G | 10 | - | 3/8 standard | 3/8 | 1/8 | None | ||
55.31 € | 1 | 26 Days | [Stainless (EN 1.4401 Equiv.)] Stainless Steel | Round Shape Lock Nut | -5~60 | 0.1~1 | 750 | R | G | 10 | - | 3/8 standard | 3/8 | 1/8 | None |