Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CKQGA32-135RAL-X2081
Part Number
|
---|
CKQGA32-135RAL-X2081 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Pressure (MPa) | Auto Switch | Lead Wire Length (m) | Number of Switches | Clamp Side Lock | Mounting surface position | Guide Pin Diameter | Guide Pin Shape | Clamp Arm Position | Clamp Position Height | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
653.06 € | 1 | 26 Days | 1 | Without auto switch | None | None | Without lock | Right | ø13.5 | Round type | Same direction as port | Clamping height LOW type | - |
Loading...
Cylinder Diameter(Ø) | 32 | Stroke(mm) | 10 | Operation Method | Straight Advancing Stroke |
---|---|---|---|---|---|
Rod Tip Shape | Others | Support Type | Tap | Rod Motion | Double Acting Piece Rod |
Body options | No (Standard) | Operating Temperature Range(℃) | -10::60 | Clamping Force(kN) | 0.302 |
Connecting Port Type | Rc |
This page is Pin Clamp Cylinder C(L)KQG32 Series (Diamond Type, Round Type), part number CKQGA32-135RAL-X2081.
You can find the detail information about specifications and dimensions on part number CKQGA32-135RAL-X2081.
Configure
Basic Attributes
Connector type
Type
Max. Pressure(MPa)
Auto Switch
Lead Wire Length(m)
Number of Switches
Clamp Side Lock
Mounting surface position
Guide Pin Diameter
Guide Pin Shape
Clamp Arm Position
Clamp Position Height
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CKQGA32-080RAH-X2082 |
CKQGA32-080RAL-X2081 |
CKQGA32-095RAH-X2082 |
CKQGA32-138RAL-X2081 |
CKQGA32-139RAL-X2081 |
CKQGA32-148RAL-X2081 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max. Pressure (MPa) | Auto Switch | Lead Wire Length (m) | Number of Switches | Clamp Side Lock | Mounting surface position | Guide Pin Diameter | Guide Pin Shape | Clamp Arm Position | Clamp Position Height | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
714.69 € | 1 | 26 Days | 0.7 | Without auto switch | None | None | Without lock | Right | ø8 | Round type | Same direction as port | Clamping height HIGH type | - | ||
653.06 € | 1 | 26 Days | 0.7 | Without auto switch | None | None | Without lock | Right | ø8 | Round type | Same direction as port | Clamping height LOW type | - | ||
714.69 € | 1 | 26 Days | 0.7 | Without auto switch | None | None | Without lock | Right | ø9.5 | Round type | Same direction as port | Clamping height HIGH type | - | ||
653.06 € | 1 | 26 Days | 1 | Without auto switch | None | None | Without lock | Right | ø13.8 | Round type | Same direction as port | Clamping height LOW type | - | ||
653.06 € | 1 | 26 Days | - | Without auto switch | None | None | Without lock | Right | ø13.9 | Round type | - | LOW Type | - | ||
663.21 € | 1 | 26 Days | 1 | Without auto switch | None | None | Without lock | Right | ø14.8 | Round type | Same direction as port | Clamping height LOW type | - |