Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MSQXB20A-M9BW
Part Number
|
---|
MSQXB20A-M9BW |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Angle of Oscillation A | Torque (N▪m) | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Connection port location | Switch | Lead wire (m) | Number of switches | Port types | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
537.61 € | 1 | 26 Days | 190° | 3 to Less than 6 | 20 | 0.01 to Less Than 0.1 | 0.025 | Standard type | M9BW | 0.5 | 2 pcs. | M5 | Standard type |
Loading...
Type | Rotary Table 2-Point Stop | Main Body Shape | Block shape | Operation Method | Single rack |
---|---|---|---|---|---|
Usage Environment/Application | Micro - Low Velocity | Rigidity and accuracy | Standard | Valve | Not Provided |
Operating Pressure Range(MPa) | 0.1::1 | Connector type | None |
Configure
Basic Attributes
Type
Angle of Oscillation A
Torque(N▪m)
Tube Nominal Diameter
Allowable Kinetic Energy(J)
Allowable Kinetic Energy(J)
Connection port location
Switch
Lead wire(m)
Number of switches
Port types
Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes