Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ALF600-10B
Part Number
|
---|
ALF600-10B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Oil Storage Capacity (cm3) | IN Side, Connection Type | IN Side, Plumbing Thread Nominal | Drain Exhaust | Case | OUT Side, Connection Type | OUT Side, Plumbing Thread Nominal | Min. Dripping Flow Rate (l/min) | Flow Direction | Type | Size of Body | Accessory | Distribution format | Number of distribution ports | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
156.47 € | 1 | 26 Days | - | Rc | 1 | [Not Provided] Not Provided | [Resin] Polycarbonate Case | Rc | 1 | 220 | [Right Direction] Left to Right | - | 1 | With Bracket | None | None | Auto feed lube |
Loading...
This page is Auto Feed Lube ALF400 to 900 / Auto Feed Tank ALT-5/-9 Series, part number ALF600-10B.
You can find the detail information about specifications and dimensions on part number ALF600-10B.
Configure
Basic Attributes
Oil Storage Capacity(cm3)
Drain Exhaust
Case
Flow Direction
Type
Type
IN Side, Connection Type
IN Side, Plumbing Thread Nominal
OUT Side, Connection Type
OUT Side, Plumbing Thread Nominal
Size of Body
Accessory
Distribution format
Number of distribution ports
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ALF400-03B |
ALF400-04 |
ALF400-04B |
ALF600-F10 |
ALF600-N10 |
ALF600-N10B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Oil Storage Capacity (cm3) | IN Side, Connection Type | IN Side, Plumbing Thread Nominal | Drain Exhaust | Case | OUT Side, Connection Type | OUT Side, Plumbing Thread Nominal | Min. Dripping Flow Rate (l/min) | Flow Direction | Type | Size of Body | Accessory | Distribution format | Number of distribution ports | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.85 € | 1 | 26 Days | - | Rc | 3/8 | [Not Provided] Not Provided | [Resin] Polycarbonate Case | Rc | 3/8 | 100 | [Right Direction] Left to Right | - | 1/2 | With Bracket | None | None | Auto feed lube | ||
106.56 € | 1 | 26 Days | - | Rc | 1/2 | [Not Provided] Not Provided | [Resin] Polycarbonate Case | Rc | 1/2 | 120 | [Right Direction] Left to Right | - | 1/2 | None | None | None | Auto feed lube | ||
110.85 € | 1 | 26 Days | - | Rc | 1/2 | [Not Provided] Not Provided | [Resin] Polycarbonate Case | Rc | 1/2 | 120 | [Right Direction] Left to Right | - | 1/2 | With Bracket | None | None | Auto feed lube | ||
142.37 € | 1 | 26 Days | - | G | 1 | [Not Provided] Not Provided | [Resin] Polycarbonate Case | G | 1 | 220 | [Right Direction] Left to Right | - | 1 | None | None | None | Auto feed lube | ||
142.37 € | 1 | 26 Days | - | NPT | 1 | [Not Provided] Not Provided | [Resin] Polycarbonate Case | NPT | 1 | 220 | [Right Direction] Left to Right | - | 1 | None | None | None | Auto feed lube | ||
156.47 € | 1 | 26 Days | - | NPT | 1 | [Not Provided] Not Provided | [Resin] Polycarbonate Case | NPT | 1 | 220 | [Right Direction] Left to Right | - | 1 | With Bracket | None | None | Auto feed lube |