AC20D-B to AC40D-B, Modular Type, Filter Regulator + Mist Separator (Part Numbers - CAD Download)

AC20D-B to AC40D-B, Modular Type, Filter Regulator + Mist Separator
[Features]
· Improved visibility and environmental resistance.
· The bowl is completely covered by transparent bowl guard.
& nbspThe inside can be seen from all angles (360°).
& nbspThe bowl is completely protected from the external environment, helping improve safety.
· Easy to work with.
& nbspThe element and bowl are combined into one unit, making it possible to replace the element by hand.
· The amount of space required for maintenance has been reduced.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC20D-02E-B

Part Number
AC20D-02E-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Diameter Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit

71.85 €

1 26 Days Rc1/4[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)20NoneNone0.05 to 0.85 MPaWith drain cockMPa

Loading...

  1. 1

Basic information

Regulator Unit Combination Filter Regulator + Mist Separator Filter, Filtration Level 5μm Mist SeparatorFiltration Range 0.3μm
Usage Environment Air powered tools Compressed Air Quality General Dry Air Max. Working Pressure(MPa) 1

This page is AC20D-B to AC40D-B, Modular Type, Filter Regulator + Mist Separator, part number AC20D-02E-B.
You can find the detail information about specifications and dimensions on part number AC20D-02E-B.

Variation of this product

Part Number
AC20D-01E1-B
AC20D-01G-B
AC20D-01M-B
AC20D-02E-C-B
AC20D-02E-R-B
AC20D-02E1-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection Diameter Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit

167.58 €

1 26 Days Rc1/8[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Pressure Switch] Digital Pressure Switch20NoneNone0.05 to 0.85 MPaWith drain cockMPa

71.85 €

1 26 Days Rc1/8[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)20NoneNone0.05 to 0.85 MPaWith drain cockMPa

115.38 €

1 6 Days Rc1/8[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone)20NoneNone0.05 to 0.85 MPaWith drain cockMPa

78.97 €

1 26 Days Rc1/4[Resin] Polycarbonate case with case guardAvailableRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)20NoneNone0.05 to 0.85 MPaWith drain cockMPa

71.85 €

1 26 Days Rc1/4[Resin] Polycarbonate CaseNARelief type[Reverse Flow (Right to Left)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)20NoneNone0.05 to 0.85 MPaWith drain cockMPa

167.58 €

1 26 Days Rc1/4[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Pressure Switch] Digital Pressure Switch20NoneNone0.05 to 0.85 MPaWith drain cockMPa

Tech Support