Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AC30D-F02DE-B |
AC30D-F02DG-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Diameter | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Pressure Unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
146.34 € | 1 | 26 Days | G1/4 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto / Manual] N.O. (Normally Open) at non-pressurized with drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 30 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | ||
146.34 € | 1 | 26 Days | G1/4 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto / Manual] N.O. (Normally Open) at non-pressurized with drain emissions | [With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 30 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa |
Loading...
Regulator Unit Combination | Filter Regulator + Mist Separator | Filter, Filtration Level | 5μm | Mist SeparatorFiltration Range | 0.3μm |
---|---|---|---|---|---|
Usage Environment | Air powered tools | Compressed Air Quality | General Dry Air | Max. Working Pressure(MPa) | 1 |
Configure
Basic Attributes
Case Material
Flow Direction
Drain Cock
Pressure Gauge
Type
Connection Diameter
Case Guard
Exhaust Structure
Size of Body
Pressure Switch
Residual Pressure Relief 3-Port Connection Valve
Set Pressure
Drain Outlet
Pressure Unit
Filter by CAD data type
Filter by standard shipping days
Optional Attributes