• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

IDFA100 / 125 / 150F, Refrigerated Air Dryer, Large Sizes (Part Numbers - CAD Download)

IDFA100 / 125 / 150F, Refrigerated Air Dryer, Large Sizes
Refrigerated air dryer for high-temperature environments.
[Features]
· Ambient temperature: Up to 45°C.
· Inlet air temperature: Up to 60°C.
· Energy-saving design.
· Uses a corrosion-resistant stainless steel heat exchanger that reduces exhaust heat by up to 25% to prevent the ambient temperature from rising.
· Size: 100F, 125F, 150F.

(i)Remark

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
    *The information above is correct as of December 2018.
  • See catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IDFA100F-38-CR

Part Number
IDFA100F-38-CR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air Inlet Flow
(l/min)
Exit Air Atmospheric Pressure Dew Point
(°C)
Supply Side, Connection Type Air Temperature at the Inlet Port
(°C)
Supply Side, Nominal Designation of Piping Thread Supply Side, Nominal Designation of Pipe Flange Control Side Connection Types Control SideNominal Pipe Threads Control Side Nominal The Pipe Flange Standard size Power Supply Voltage Specifications Auto drain Copper Tube Anti-rust Processing Leakage Circuit Breaker

13,181.37 €

1 26 Days 16,00010[Rc(R)] R402-[Rc(R)] R2-100FThree-phase 380 V AC (50 Hz)NoneNoneYesYes

Loading...

  1. 1

Basic information

Type Dryer Method Refrigerating type (air-cooling specification) Shape Standard
Air Inlet Flow Rate [Distinction](l/min) More than 5000 Air Pressure at the Inlet Port Side(MPa) 0.7

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360