Hybrid TOYODROP Hose

Hybrid TOYODROP Hose
[Features]
・Prevents condensation, for safety and security.
・ Resistant to bending or crushing, for guaranteed flow rate.
・ Heat insulation material coating work not required. Piping work is easy.
・ Connects to dedicated couplings, preventing leakage and disconnections.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HTD-9
HTD-9-L1
HTD-9-L2
HTD-9-L3
HTD-9-L4
HTD-9-L5
HTD-9-L6
HTD-9-L7
HTD-9-L8
HTD-9-L9
HTD-9-L10
HTD-9-L11
HTD-9-L12
HTD-9-L13
HTD-9-L14
HTD-9-L15
HTD-9-L16
HTD-9-L17
HTD-9-L18
HTD-9-L19
HTD-9-L20
HTD-9-L21
HTD-9-L22
HTD-9-L23
HTD-9-L24
HTD-9-L25
HTD-9-L26
HTD-9-L27
HTD-9-L28
HTD-9-L29
HTD-9-L30
HTD-9-L31
HTD-9-L32
HTD-9-L33
HTD-9-L34
HTD-9-L35
HTD-9-L36
HTD-9-L37
HTD-9-L38
HTD-9-L39
HTD-9-L40
HTD-9-L41
HTD-9-L42
HTD-9-L43
HTD-9-L44
HTD-9-L45
HTD-9-L46
HTD-9-L47
HTD-9-L48
HTD-9-L49
HTD-9G
HTD-9G-L1
HTD-9G-L2
HTD-9G-L3
HTD-9G-L4
HTD-9G-L5
HTD-9G-L6
HTD-9G-L7
HTD-9G-L8
HTD-9G-L9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal I.D. d O.D. D
(mm)
Color Minimum Bending Radius
(mm)
Operating Temperature Range
(℃)
Operating Pressure Range
(MPa)
Standard Length
(m)

448.04 €

1 8 Days 915Ivory----

14.11 €

1 9 Days 915Ivory----

28.23 €

1 8 Days 915Ivory----

42.34 €

1 8 Days 915Ivory----

56.46 €

1 8 Days 915Ivory----

70.57 €

1 9 Days 915Ivory----

84.69 €

1 9 Days 915Ivory----

98.79 €

1 8 Days 915Ivory----

112.90 €

1 9 Days 915Ivory----

127.02 €

1 8 Days 915Ivory----

98.60 €

1 8 Days 915Ivory----

108.46 €

1 8 Days 915Ivory----

118.32 €

1 9 Days 915Ivory----

128.17 €

1 9 Days 915Ivory----

138.03 €

1 8 Days 915Ivory----

147.89 €

1 9 Days 915Ivory----

157.75 €

1 8 Days 915Ivory----

167.61 €

1 9 Days 915Ivory----

177.47 €

1 9 Days 915Ivory----

187.32 €

1 9 Days 915Ivory----

197.18 €

1 8 Days 915Ivory----

207.05 €

1 9 Days 915Ivory----

216.91 €

1 9 Days 915Ivory----

226.77 €

1 9 Days 915Ivory----

236.63 €

1 8 Days 915Ivory----

246.49 €

1 9 Days 915Ivory----

256.34 €

1 9 Days 915Ivory----

266.20 €

1 9 Days 915Ivory----

276.06 €

1 9 Days 915Ivory----

285.92 €

1 9 Days 915Ivory----

295.78 €

1 8 Days 915Ivory----

305.64 €

1 9 Days 915Ivory----

315.49 €

1 8 Days 915Ivory----

325.35 €

1 9 Days 915Ivory----

335.21 €

1 9 Days 915Ivory----

345.08 €

1 8 Days 915Ivory----

354.94 €

1 9 Days 915Ivory----

364.80 €

1 9 Days 915Ivory----

374.65 €

1 8 Days 915Ivory----

384.51 €

1 8 Days 915Ivory----

394.37 €

1 8 Days 915Ivory----

404.23 €

1 9 Days 915Ivory----

414.09 €

1 8 Days 915Ivory----

423.95 €

1 8 Days 915Ivory----

433.81 €

1 9 Days 915Ivory----

443.66 €

1 8 Days 915Ivory----

453.52 €

1 9 Days 915Ivory----

463.38 €

1 9 Days 915Ivory----

473.24 €

1 9 Days 915Ivory----

483.11 €

1 9 Days 915Ivory----

448.04 €

1 7 Days 915[Gray] Gray----

14.11 €

1 9 Days 915[Gray] Gray----

28.23 €

1 8 Days 915[Gray] Gray----

42.34 €

1 9 Days 915[Gray] Gray----

56.46 €

1 9 Days 915[Gray] Gray----

70.57 €

1 9 Days 915[Gray] Gray----

84.69 €

1 9 Days 915[Gray] Gray----

98.79 €

1 9 Days 915[Gray] Gray----

112.90 €

1 9 Days 915[Gray] Gray----

127.02 €

1 9 Days 915[Gray] Gray----

Loading...

Basic information

Applicable Fluid / Usage Water Cutting Service Usage Available Properties Flexibility / Prevent dew condensation
Hose Material Tetrafluoro-compound Resin+Vinyl Chloride Mounting Metal Fittings NA

Tech Support