Hydraulic Nuts - Series HMV (HMV19E)

Hydraulic Nuts - Series HMV HMV19E

Product Details:

Manufacturer part number: HMV19E

Brand: BGL

Price: 1,568.00

Delivery time: 21 Days


Technical Data:

Thread Nominal M: M95x2

Outer Diameter Dm: 162 mm

Thickness B: 38 mm

Piston ID d1: 95.5 mm

Piston Flange OD d2: 153 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HMV19E

Part Number
HMV19E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Outer Diameter Dm
(mm)
Thickness B
(mm)
Piston ID d1
(mm)
Piston Flange OD d2
(mm)
B1
(mm)
Permitted Piston Displacement
(mm)
Mass
(kg)

1,568.00 €

1 21 Days M95x21623895.5153554.3

Loading...

  1. 1

Basic information

Shape Round Shape Surface Treatment None

This page is Hydraulic Nuts - Series HMV, part number HMV19E.
You can find the detail information about specifications and dimensions on part number HMV19E.

Variation of this product

Part Number
HMV106E
HMV108E
HMV10E
HMV200E
HMV20E
HMV212E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Outer Diameter Dm
(mm)
Thickness B
(mm)
Piston ID d1
(mm)
Piston Flange OD d2
(mm)
B1
(mm)
Permitted Piston Displacement
(mm)
Mass
(kg)

12,861.83 €

1 21 Days Tr530x667069532645132181.6

13,504.93 €

1 21 Days Tr540x668269542657132181

1,242.47 €

1 21 Days M50x1.51143850.5104452.54

50,404.62 €

1 21 Days Tr1000x8118088100211501734244

1,574.20 €

1 21 Days M100x216638100.5158654.49

52,924.83 €

1 21 Days Tr1060x8125597106312201835355

Tech Support