Lock Nuts - Series HM (HM3048)

Lock Nuts - Series HM HM3048

Product Details:

Manufacturer part number: HM3048

Brand: BGL

Price: 220.53

Delivery time: 4 Days


Technical Data:

Thread Nominal M: Tr240x4

Outer Diameter Dm: 290 mm

Thickness B: 34 mm

D: 270 mm

m: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HM3048

Part Number
HM3048
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Outer Diameter Dm
(mm)
Thickness B
(mm)
D
(mm)
m
(mm)
n
(mm)
Mass
(kg)

220.53 €

1 4 Days Tr240x42903427020104.41

Loading...

  1. 1

Basic information

Type Lock Nuts Shape Round Shape Surface Treatment None

This page is Lock Nuts - Series HM, part number HM3048.
You can find the detail information about specifications and dimensions on part number HM3048.

Variation of this product

Part Number
HM30/1180
HM30/500
HM30/530
HM3052
HM3056
HM3060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Outer Diameter Dm
(mm)
Thickness B
(mm)
D
(mm)
m
(mm)
n
(mm)
Mass
(kg)

6,575.32 €

1 21 Days Tr1180x8132010012656025200

2,282.30 €

1 21 Days Tr500x558068550361529.6

2,537.43 €

1 21 Days Tr530x663068590402039.8

293.12 €

1 4 Days Tr260x43103429020104.73

454.63 €

1 21 Days Tr280x43303831024105.8

525.72 €

1 4 Days Tr300x43604233624128.4

Tech Support