Lock Nuts - Series HM..T (HM60T)

Lock Nuts - Series HM..T HM60T

Product Details:

Manufacturer part number: HM60T

Brand: BGL

Price: 438.08

Delivery time: 21 Days


Technical Data:

Thread Nominal M: Tr300x4

Outer Diameter Dm: 380 mm

Thickness B: 40 mm

D: 340 mm

m: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HM60T

Part Number
HM60T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Outer Diameter Dm
(mm)
Thickness B
(mm)
D
(mm)
m
(mm)
n
(mm)
Mass
(kg)

438.08 €

1 21 Days Tr300x438040340241212

Loading...

  1. 1

Basic information

Type Lock Nuts Shape Round Shape Surface Treatment None

This page is Lock Nuts - Series HM..T, part number HM60T.
You can find the detail information about specifications and dimensions on part number HM60T.

Variation of this product

Part Number
HM116T
HM122T
HM130T
HM62T
HM64T
HM66T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Outer Diameter Dm
(mm)
Thickness B
(mm)
D
(mm)
m
(mm)
n
(mm)
Mass
(kg)

2,197.80 €

1 21 Days Tr580x670065645402357.3

2,289.85 €

1 21 Days Tr610x673065675452559.7

2,719.43 €

1 21 Days Tr650x678067720452570.9

460.58 €

1 21 Days Tr310x539042350241213

475.38 €

1 21 Days Tr320x540040370241212.2

680.28 €

1 21 Days Tr330x542052380281520

Tech Support