Precision Nuts - Series KMT (KMT3)

Precision Nuts - Series KMT KMT3

Product Details:

Manufacturer part number: KMT3

Brand: BGL

Price: 38.93

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M 17x1

Outer Diameter Dm: 37 mm

Thickness B: 18 mm

D: 33 mm

m: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KMT3

Part Number
KMT3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Outer Diameter Dm
(mm)
Thickness B
(mm)
D
(mm)
m
(mm)
n
(mm)
Mass
(kg)

38.93 €

1 4 Days M 17x1371833520.1

Loading...

  1. 1

Basic information

Type Lock Nuts Shape Round Shape Surface Treatment Phosphate Coating

This page is Precision Nuts - Series KMT, part number KMT3.
You can find the detail information about specifications and dimensions on part number KMT3.

Variation of this product

Part Number
KMT11
KMT12
KMT13
KMT30
KMT32
KMT34
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Outer Diameter Dm
(mm)
Thickness B
(mm)
D
(mm)
m
(mm)
n
(mm)
Mass
(kg)

60.00 €

1 4 Days M 55x2852578730.49

66.12 €

1 4 Days M 60x290268283.50.545

72.23 €

1 4 Days M 65x295288783.50.635

202.03 €

1 4 Days M 150x2185321741461.795

220.40 €

1 4 Days M 160x3195321841461.89

232.65 €

1 4 Days M 170x3205321941462.035

Tech Support