Precision Nuts - Series KMTA

Precision Nuts - Series KMTA
The KMT / KMTA nuts are secured with three brass locking pins distributed evenly around the circumference, which are inserted diagonally into the nut.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KMTA5
KMTA6
KMTA7
KMTA8
KMTA9
KMTA10
KMTA11
KMTA12
KMTA13
KMTA14
KMTA15
KMTA16
KMTA17
KMTA18
KMTA19
KMTA20
KMTA22
KMTA24
KMTA26
KMTA28
KMTA30
KMTA32
KMTA34
KMTA36
KMTA38
KMTA40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Outer Diameter Dm
(mm)
Thickness B
(mm)
D
(mm)
Mass
(kg)

45.05 €

1 4 Days M 25x1.54220350.125

46.47 €

1 4 Days M 30x1.54820400.15

54.92 €

1 4 Days M 35x1.55320470.175

57.32 €

1 4 Days M 40x1.55822520.2

57.90 €

1 4 Days M 45x1.56822580.285

60.55 €

1 4 Days M 50x1.57024630.29

69.00 €

1 4 Days M 55x1.57524700.315

76.05 €

1 4 Days M 60x1.58424750.42

83.08 €

1 4 Days M 65x1.58825800.44

95.50 €

1 4 Days M 70x1.59526860.58

110.20 €

1 4 Days M 75x1.510026910.55

116.08 €

1 4 Days M 80x211030970.93

124.88 €

1 4 Days M 85x2115321021.05

176.13 €

1 4 Days M 90x2120321101.125

179.25 €

1 4 Days M 95x2125321141.07

191.02 €

1 4 Days M 100x2130321201.13

195.30 €

1 4 Days M 110x2140321321.28

204.23 €

1 4 Days M 120x2155321421.725

204.72 €

1 4 Days M 130x3165321562

208.77 €

1 4 Days M 140x3180321662.125

222.23 €

1 4 Days M 150x3190321802.6

242.43 €

1 21 Days M 160x3205321902.715

255.90 €

1 4 Days M 170x3215322053.21

282.85 €

1 4 Days M 180x3230322153.44

309.78 €

1 21 Days M 190x3240322254.1

336.72 €

1 21 Days M 200x3245322373.85

Loading...

  1. 1

Basic information

Type Lock Nuts Shape Round Shape Surface Treatment Phosphate Coating
m(mm) 0 n(mm) 0

Tech Support