Shaft Support (Flange Type)

Shaft Support (Flange Type)
[Features]
· Standard unit for shaft support, for vertical use.
· Made of aluminum and capable of securing a shaft easily just by tightening a bolt.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SNF-20A
SNF-25A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
[D] Diameter
(mm)

16.43 €

1 6 Days 20

19.95 €

1 10 Days 25

Loading...

  1. 1

Basic information

Shape Flange Shape Shaft Fastening Type Slit Material Aluminum
Surface Treatment N/A Type Casting Flange Shape Type Standard
Thickness Standard Dowel Holes None Clamping Lever None

Tech Support