• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Low Speed Cylinder, Double Acting: Single Rod CUX Series (CUX16-5D)

Low Speed Cylinder, Double Acting: Single Rod CUX Series CUX16-5D

Product Details:

Manufacturer part number: CUX16-5D

Brand: SMC

Price: 94.31

Delivery time: 26 Days


Technical Data:

Cylinder I.D: D: 16 Ø

Stroke: L: 5 mm

Operating Temperature: -10~70 ℃

Operating Pressure: 0.06~0.7 MPa

Specifications: Without magnet


(i)Remark

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CUX16-5D

Part Number
CUX16-5D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches

94.31 €

1 26 Days 165-10~700.06~0.7Without magnet----

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Low Speed End Locking NA
Valves NA

This page is Low Speed Cylinder, Double Acting: Single Rod CUX Series, part number CUX16-5D.
You can find the detail information about specifications and dimensions on part number CUX16-5D.

Variation of this product

Part Number
CDUX10-15D-M9B
CDUX10-20D
CDUX10-20D-M9B
CUX20-10D
CUX20-15D
CUX20-20D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches

163.24 €

1 26 Days 1015-0.06~0.7Built-in magnet-M9B0.52

103.56 €

1 26 Days 1020-10~700.06~0.7Built-in magnet-Without auto switch--

165.60 €

1 26 Days 1020-0.06~0.7Built-in magnet-M9B0.52

97.74 €

1 26 Days 2010-10~700.05~0.7Without magnet----

98.89 €

1 26 Days 2015-10~700.05~0.7Without magnet----

101.10 €

1 26 Days 2020-10~700.05~0.7Without magnet----

Tech Support