• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Valve Mounted Air Cylinder, Double Acting CVS1 Series

Valve Mounted Air Cylinder, Double Acting CVS1 Series
[Features]
· Built-in speed controller.
· Can change between rod extended when energized and retracted when energized.
· A solenoid valve can be selected.
· Auto switch cylinders with mounted switches can also be manufactured.

(i)Remark

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CVS1TN50-50-3

Part Number
CVS1TN50-50-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

682.31 €

1 26 Days

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Cylinder I.D: D(Ø) 50 Stroke: L(mm) 50 Additional Function With speed adjustment function
Environment, Applications Standard End Locking NA Valves Available
Operating Pressure(MPa) 0.05::1.0 Cushion With cushions on both sides Port thread type Rc
Auto Switch Without auto switch Lead Wire Length(m) None Number of Switches None
Type of Mount Support Center trunnion type Bellows None Custom-made Specifications None
Type Aluminum tube Solenoid valve 2 position single Solenoid valve voltage 110 V AC (50/60 Hz)
Lead wire electrical entry Grommet Connector type None

This page is Valve Mounted Air Cylinder, Double Acting CVS1 Series, part number CVS1TN50-50-3.
You can find the detail information about specifications and dimensions on part number CVS1TN50-50-3.

Tech Support