Sensor / Actuator Build-in Plug Connector, Flat nut

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1504084
1504097
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread type connection side Compatible with (details) Type (misc.)

0.76 €

300 7 Days PG9-Flatnut PG9

0.76 €

300 7 Days M16Attachment M16Flat nut M16

Loading...

  1. 1

Basic information

Content(pc(s)) 1 Max. temperature(°C) +85 Min. temperature(°C) -25
Contamination level 3 IP rating IP67 Connector standard Sensor connector
Connector type Locknut Sensor/actuator wiring type (category) Sensor/actuator connector (accessories)

Tech Support